We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Pin-Selectable, I2C-Configurable Switching Regulator ICs and Modules


We provide a range of pin-compatible, DC-DC step-down switching regulators that can lower your system's Bill of Materials (BOM) cost. Use the pin-selectable and I2C-configurable features to optimize your system’s performance, simplify layout requirements and reduce the number of external components.

The pin-selectable and I2C-configurable features create flexible power supply designs. This flexibility empowers you to address a broader range of power rails within a system, resulting in reduced development efforts and providing a significant pricing advantage. This is particularly advantageous for next-generation microprocessors (MPUs) and Systems-on-Chips (SoCs), which often rely on dynamic voltage scaling techniques to minimize power dissipation and enhance overall system performance. Previously, implementing such techniques typically required the use of multiple external components.

Flexible and Configurable Features

Pin Selectable

The output voltage is set by two VSEL pins between different values. It eliminates the need for an external feedback resistor divider and improves the output voltage setting accuracy.

I2C Configurable

The output voltage is programmed between set voltages with resolution. It allows for more flexibility and higher performance.

Common Applications

  • Networking (switches and routers)
  • Datacenter (services and SSD storage)
  • Medical equipment
  • Automotive ADAS
  • E-Mobility
  • IoT

Discrete ICs: DC-DC Step-Down Switching Regulators


Part Number Product Features HyperLight Load® Mode I2C Configurable Pin Selectable Input Voltage Max
MIC23350 Step-Down High-Efficiency Voltage Regulator Yes Yes Yes 5.5V
MIC23356 Step-Down High-Efficiency Voltage Regulator Yes Yes Yes 5.5V
MIC23650 Step-Down High-Efficiency Voltage Regulator Yes Yes Yes 5.5V
MIC23656 Step-Down High-Efficiency Voltage Regulator Yes Yes Yes 5.5V
MIC23156 Step-Down High-Efficiency Voltage Regulator Yes Yes Yes 5.5V
MIC24045 Step-Down High-Efficiency Voltage Regulator Yes Yes Yes 19V
MIC24046 Step-Down High-Efficiency Voltage Regulator Yes Yes Yes 19V

Power Module ICs: Controller and Switching Regulator


Our family of power modules increases power capabilities and reduces board space requirements. Our high-power-density, diverse range of power modules integrates essential components such as analog controller ICs, power switches and other necessary passive components in compact, thermally enhanced packaging.

With pin-selectable output voltage, current limit and switching frequency features, our power modules can minimize external component count and offer exceptional flexibility to efficiently power various voltage and current loads including processors and FPGAs. This versatility allows for seamless adaptation to different power requirements, enabling optimal performance in a wide range of applications.

Part Number Product Features Control Method Hyper Light Load® Mode I2C Configurable Pin Selectable Input Voltage Max
MIC33M350 Step-Down High-Efficiency Power Module COT Yes

 

Yes Yes 5.5V
MIC33M356 Step-Down High-Efficiency Power Module COT Yes Yes Yes 5.5V
MIC33M650 Step-Down High-Efficiency Power Module COT Yes Yes Yes 5.5V
MIC33M656 Step-Down High-Efficiency Power Module COT Yes Yes Yes 5.5V
MIC45404 Step-Down High-Efficiency Power Module COT Yes Yes Yes 19V