We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Wide-Voltage Range With I2C-Configurable Output and Circuit Protection


We offer flexible and programmable synchronous DC/DC buck-boost (step-up/step-down) converters that provide buck mode operation when Vout is less than Vin, boost mode operation when Vout is greater than Vin and buck-boost mode operation when Vout is approximately equal to Vin. The buck-boost switching converter power analog front-end provides a simple, scalable power solution with custom configurations to enable clients to design configurable power supplies in small packages for the targeted end application. Our buck-boost controllers can be used in applications that require efficiency and the ability to generate a regulated output voltage including automotive, USB-C® Power Delivery (PD), battery-powered and industrial applications.

MCP19061 Synchronous Four-Switch Buck-Boost Architecture


  • Input voltage: +4.5V to +42V
  • Adjustable output range: 3V to 36V
  • Fully configurable:
    • Configurable protections: input and output over current, input over/under voltage, output over/under voltage, load dump, overtemperature and internal regulator fault
    • Configurable output: constant current operation and constant voltage operation
    • Adjustable frequency
    • Dynamically configurable by I2C
  • AEC-Q100 automotive qualified
  • 100W USB PD/180W EPR with PPS support
  • Reference design available for USB Power Delivery (PD) dual-charging port
MCP19061, four switch bulk-boost DC/DC controller with I2C interface
Industrial power conversion, buck-boost

Applications

Automotive

  • Head unit and infotainment systems
  • Media hubs
  • Dedicated chargers

Consumer and Portable Electronics

  • Docking stations, LCD monitors and printers
  • HDTVs and media players
  • Headsets and gaming consoles

Industrial

  • Industrial automation
  • IoT/Industrial IoT
  • GPS navigation
  • Point-of-Sale (POS) systems
Automotive, buck-boost

Key Features

  • Highly integrated, mixed-signal four switch bulk-boost DC-DC controller with I2C interface
  • +4.5V to +36V input voltage operation
  • Ability to withstand up to +42V nonoperating
  • Digital PWM controller with a serial communication bus for external programmability and reporting
  • USB PD compatibility enhancement included to increase accuracy with greater flexibility and minimal external components required
  • Complete customization of device operating parameters, start-up or shutdown profiles, protection levels and fault handling procedures are accomplished by internal digital registers
  • Ability to configure application-specific features to save on costly board real estate and additional component costs