We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

DC-DC Switching Converters and Voltage Regulators for Buck, Boost, Buck-Boost


The advantages of higher power conversion efficiency and design flexibility help make switching converters the optimal solution for multiple end markets ranging from rugged automotive to space-constrained consumer applications. We have a diverse and growing portfolio of DC-DC converters that efficiently powers designs ranging from core supplies needing I2C communication and dynamic voltage scaling capabilities to battery-operated systems with a low-quiescent current requirement. In addition to the conventional voltage-mode and current-mode control architectures, we have HyperLight Load® mode and Hyper Speed Control® architecture, which are patented adaptive Constant On-Time (COT) modes, and constant frequency hysteretic control architectures that provide ultra-fast transient response.

How Does a DC-DC Switching Converter Work?

Switching converters, also known as switching voltage regulators, are the most prevalent form of DC/DC power conversion used today due to their ability to provide high efficiency, small solution sizes and flexibility to step-down, step-up or invert voltages. Switching regulators, as indicated by their name, control the turning on and off a switch (transistor) to transfer energy from its input to its output. Key components needed in a switch design include inductors and capacitors for energy storage and diodes to control the direction of currents. As the switch is cycled on and off, energy is stored and released by the magnetic field of the inductor. Switching regulators can efficiently transform power by controlling how much energy is stored or released by the inductor.

How Can a Switching Converter Solve Your Design Challenges?

Switching converters can:

  • Topologies; Buck, Boost, Buck-Boost
  • Provide highly efficient power conversion
  • Handle large currents with low thermal dissipation
  • Support wide input ranges (up to +75V) and wide output current ranges (up to 12A)
  • Contain various control architectures and high frequency operation (up to 8 MHz)

Switching Converter and Regulator Topologies


Buck Converter, Vin 5.5V, Vout 1.8V

DC-DC Buck Converter ICs (Step-Down Voltage Regulators)

Buck Input Voltages From 6V to 75V

Our buck converters use a switching element to transform the supply into an alternating current, which is then converted to a different voltage using capacitors, inductors and other elements, then converted back to DC.

Boost Converter, Vin 3.3V, Vout 12V

DC-DC Boost Converter ICs (Step-Up Voltage Regulators)

Synchronous and Non-Synchronous Voltage Regulators

Our boost converters are capable of input voltages ranging from below 1V up to 40V and output voltages up to 65V to provide simple, high-power density and cost-effective solutions for a multitude of applications including battery-powered devices and driving LEDs.

Buck-Boost Converter ICs, Four-Switch Architecture

DC-DC Buck-Boost Converter ICs (Step-Up/Step-Down Voltage Regulators)

Synchronous Four-Switch Buck-Boost Architecture

Our buck-boost converters are highly integrated, mixed-signal controllers that operate from +4.5V to +36V and feature a digital PWM controller with a serial communication bus for external programmability and reporting. These devices contain application-specific enhancements for USB PD, LED driving and battery charging applications.

Buck Converter, Vin 5.5V, Vout 1.8V

Analog Front-End (AFE) With Digital Monitoring and Configuration

Smallest Footprint and Less Total System Cost

This solution provides analog control loops with digital oversight using analog references, amplifiers and Pulse-Width Modulation (PWM) generators to regulate an output, while configuring, monitoring, measuring and dynamically adjusting that performance with an embedded microcontroller (MCU).

  • Analog power conversion
  • Digital monitoring/adjustments:
    • Measure the environment
    • Respond to the environment
    • Intelligently handle problems
    • Communicate
Boost Converter, Vin 3.3V, Vout 12V

DC-DC Charge Pumps

Low-Cost Voltage Boosters for Low-Power Applications

Charge pump ICs are simple and low-cost solutions for boosting voltage under light load conditions in small, battery-operated and other low-power applications. Unlike boost converters, charge pump ICs can operate without inductors and other external components and require just two capacitors for energy storage.

Space-Grade Isolated DC-DC Converters

Radiation-Hardened and Radiation-Tolerant Devices

Space-grade DC-DC converters are specialized power conversion devices that are designed to operate reliably in the harsh conditions of outer space, including extreme temperature variations and radiation. They efficiently convert a spacecraft's Direct Current (DC) power from one voltage level to another, which ensures consistent performance of critical on-board systems.

Power Conversion Advisor Tool


Our guided interactive product advisory tool is a step beyond parametric charts and makes finding the right power conversion solution easy. Our advisor analyzes* your design requirements and recommends products across all of our power conversion offerings.

*Our available portfolio of products is analyzed and algorithmically aligned to your requirements.

Recommended for New Designs


MPLAB® Analog Designer

Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.

MPLAB Mindi™ Analog Simulator

Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.

MicroCHECK Design Service

Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.