Our extensive array of analog controller products meets the diverse requirements of designs for the mobile device, portable computer, telecommunications and industrial markets. With their combination of advanced IC processes, packaging technology and system design optimization, these products offer wide input-voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.
Devices in our large portfolio of easy-to-use buck, boost, flyback, forward and push-pull DC-DC controllers are excellent options for implementing many telemetry and control features via PMBus™ or an I2C interface, such as current limits, temperature, output current, output voltage, switching frequency, power good, soft start and more.
We provide a rapidly expanding portfolio of analog controller products to serve the mobile device, portable computer, telecommunications and industrial markets. By combining advanced IC process, packaging technology and system design optimization, our products offer wide-input voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.
These products are easy to use via PMBus or an I2C interface for many telemetry and control features, such as current limits, temperature, output current, output voltage, switching frequency, power good, soft start and more.
Our selection of synchronous and asynchronous buck controllers offers a wide input voltage range up to 75V. This versatile family of products with ultra-low standby quiescent current increases light-load efficiency and extends battery life in portable and battery-operated applications.
We offer a broad line of high-performance, step-up boost controller ICs with both synchronous and nonsynchronous switches. Key features include a wide input voltage range, high switching frequency, high-efficiency operation and low quiescent current. This combination allows for very small, low-profile boost switching regulation circuit implementations with minimal external components.
Flyback controllers, forward controllers and push-pull controllers provide simple and cost-effective replacements to support both offline or DC/DC conversion for systems needing galvanic isolation in various flyback, SEPIC, Ćuk, half-bridge or full-bridge switching power configurations.
Our high-reliability PWM controllers provide exceptional robustness and are widely used in industrial, automotive, aerospace and medical applications, where consistent performance is crucial. These controllers feature protections such as overvoltage, overcurrent and thermal shutdown to prevent system failures. Their ability to operate under extreme temperatures and harsh conditions makes them an excellent choice for mission-critical applications that require long-term durability and dependable performance.
75V Synchronous Buck Controller Featuring Adaptive On-Time Control with External Soft Start
75V/5A DC-DC Switching Buck Regulator with External Soft Start
75V/5A DC-DC Switching Buck Regulator with Mode Select
19V/5A Ultra-Low Profile Synchronous Step Down Power Module with Hyper Speed Control® Architecture
Provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
Uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.
Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.