We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Power Conversion and Control Solutions for Distributed Power Systems for Servers and Networking Appliances


We offer power conversion and control solutions for FPGAs, CPUs, memory and GPU cores to enable you to create best-in-industry applications. Our power conversion and control data center-focused products are designed to optimize total system cost and efficiency while minimizing risks of failure or downtime.

Our dedication is to you, our clients, so we help you achieve your goals with a strong engineering support structure and long-term supply, by avoiding end-of-life situations, to keep your products in the market, longer.

Key Features


Power Density

  • Higher power density to maximize the use of physical space within the data center
  • Power supplies designed to handle high power loads without occupying excessive space
  • Innovative packaging techniques

Efficiency

  • Efficient power conversion for reducing energy losses
  • Reduced waste heat because of efficient power conversion
  • Reduced requirement for extensive cooling

Electromagnetic Interference (EMI)

  • EMI can interfere with the operation of sensitive electronic equipment
  • Servers and networking equipment are susceptible to EMI, which can impact their reliability and efficiency
  • Power supplies, especially switch-mode power supplies (SMPS), operate by rapidly switching on and off. This switching action generates high-frequency transients that can radiate EMI

Our Switching Converters for New Designs


MCP19061

Synchronous Four-Switch Buck-Boost Analog Front-End (AFE)

Power Density:
  • Integrates high-side and low-side MOSFETs, which reduces the need for external components
  • Thermally efficient package, such as the 3 × 3 mm DFN package
  • Requires smaller inductors and capacitors
Efficiency:
  • Synchronous four-switch buck/boost architecture
  • Integrated MOSFET drivers and linear regulators
  • Replaces the traditional diode with a low-resistance MOSFET
  • Thermal management features, including thermal shutdown protection
  • Low quiescent current
EMI/EMC:
  • Fixed switching frequency, which helps in predicting and managing the EMI spectrum
  • Optimized layout and pin configuration
  • Easy addition of external filters and shielding if necessary

LX7180A

4A Step-Down Regulator with Integrated MOSFETs

Power Density:
  • Integrates high-side and low-side MOSFETs, which reduces the need for external components
  • Includes optimized layout and thermal pad connections
Efficiency:
  • Low-Dropout (LDO) voltage
  • High Power Supply Rejection Ratio (PSRR)
  • Accurate voltage regulation to optimize the performance of the load and reduce power wastage
EMI/EMC:
  • Low noise output to minimize EMI
  • Integrated bypass capacitors
  • Thermal shutdown and current limit protection

MIC24066 and MIC24067

36V, 6A High-Performance Switching Buck Regulators

Power Density:
  • Integrated FETs and gate drivers
  • Compact package size for space-constrained applications
Efficiency:
  • Advanced control features such as adaptive on-time control, which improves transient response and stability
  • Synchronous rectification to the traditional diode with a low-resistance MOSFET
EMI/EMC:
  • Thermal shutdown protection
  • Spread spectrum modulation, which dithers the switching frequency slightly

MIC28514 and MIC28515

75V, 5A DC-DC Switching Buck Regulators

Power Density:
  • Integrates high-side and low-side MOSFETs, which reduces the need for external components
  • Reducing the overall size of the power supply solution
Efficiency:
  • Advanced control features such as programmable current limit, soft-start and frequency synchronization
  • Synchronous rectification to the traditional diode with a low-resistance MOSFET
  • Low quiescent current
EMI/EMC:
  • Spread spectrum modulation, which dithers the switching frequency slightly
  • Features a programmable soft-start to control the in-rush current and reduce EMI during startup

Power Management With Single- and Multi-Phase Controllers


MIC2132

75V, Dual-Phase, Advanced COT Controller for Multi-Phase Operation

Power Density:
  • Requires smaller inductors and capacitors
  • Includes integrated MOSFET drivers 
Efficiency:
  • Synchronous rectification improves efficiency by reducing power losses associated with diode rectification
  • Less heat generation and potentially smaller heat dissipation components
EMI/EMC:
  • Reduced peak electromagnetic emissions by spreading the energy over a wider frequency band
  • Optimized layout and filtering
  • Controlled switching characteristics, including adjustable switching frequency and soft-start functionality

MIC2133

75V, Dual-Phase, Advanced COT Buck Controller with Selectable Droop Feature and Phase Shedding

Power Density:
  • Requires smaller inductors and capacitors
  • Includes integrated MOSFET drivers 
Efficiency:
  • Synchronous rectification that improves efficiency by reducing power losses associated with diode rectification
  • Less heat generation and potentially smaller heat dissipation components 
EMI/EMC:
  • Reduced peak electromagnetic emissions by spreading the energy over a wider frequency band
  • Optimized layout and filtering
  • Controlled switching characteristics, including adjustable switching frequency and soft-start functionality

MIC21LV32

36V, Dual-Phase, Advanced COT Controller for Multi-Phase Operation

Power Density:
  • Comes in a small, thermally enhanced package
  • Includes high-side and low-side MOSFETs, which reduces the need for external components
  • Requires smaller inductors and capacitors
Efficiency:
  • Low quiescent current
  • Integrated power MOSFETs
  • Advanced control techniques
  • Battery-powered applications where extending battery life is crucial
  • Optimized layout and packaging to dissipate heat effectively
EMI/EMC:
  • Built-in EMI filters that help suppress high-frequency noise 
  • Controlled rise and fall times
  • Low output capacitance
  • Optimized PCB layout recommendations

MIC21LV33

36V, Dual-Phase, Advanced COT Pulse-Width Modulation (PWM) Controller

Power Density:
  • Comes in a small, thermally enhanced package
  • Includes high-side and low-side MOSFETs, which reduces the need for external components
  • Requires smaller inductors and capacitors
Efficiency:
  • Low quiescent current
  • Integrated power MOSFETs
  • Advanced control techniques
  • Battery-powered applications where extending battery life is crucial
  • Optimized layout and packaging to dissipate heat effectively
EMI/EMC:
  • Built-in EMI filters that help suppress high-frequency noise 
  • Controlled rise and fall times
  • Low output capacitance
  • Optimized PCB layout recommendations

Pin-Selectable, I2C-Configurable Switching Regulator ICs and Modules


We provide a range of pin-compatible, DC-DC step-down switching regulators that can lower your system's Bill of Materials (BoM) cost. Use the pin-selectable and I2C-configurable features to optimize your system’s performance, simplify layout requirements and reduce the number of external components.