We offer a comprehensive portfolio of high-performance isolated and non-isolated analog DC-DC controllers. Our easy-to-use and cost-effective Constant On-Time (COT) controllers allow you to design feature-rich, flexible and high-performance DC-DC switching power supplies.
We offer the following products:
Our DC-DC Switching Converters are designed for efficient power designs, ranging from powering core supplies needing I2C communication and dynamic voltage scaling capabilities to battery-operated systems with a low-quiescent current requirement.
We offer the following products:
Our highly integrated DC-DC power modules contain a controller, power switches and the necessary passive components—all of which are fully tested and pre-characterized for EMI and DC performance—to offer a complete switching power supply solution.
As turnkey solutions that speed your time to market, these devices contain optimized pinout for easy layout and assembly.
This solution provides analog control loops with digital oversight using analog references, amplifiers and Pulse-Width Modulation (PWM) generators to regulate an output, while configuring, monitoring, measuring and dynamically adjusting that performance with an embedded microcontroller (MCU).
Our Power Management ICs (PMICs) are excellent for microprocessors, FPGAs and other components in complex systems that require multiple power rails and multiple power domains.
Our power conversion and control data center-focused products optimize the total system cost and efficiency, while minimizing risks of failure or downtime.
Key Features
The MCP16361/2/3 family of devices contains fixed-frequency, step-down voltage (Buck) DC-DC converters that operate from input voltage sources up to 48V. These highly integrated, high-efficiency devices come in compact eight-lead 3 × 3 mm VDFN wettable flank packages and include features such as high-side switches, fixed-frequency peak current mode control, internal compensation, power good, peak current limit and overtemperature protection.