In a world that runs on battery power, the ability to drastically lower power consumption during standby or sleep modes is no longer a luxury. This is especially true in mobile medical applications that have extended use between charging cycles. Consumers are also looking to squeeze every bit of battery power they can from each charge cycle, and that demand requires efficient Low-Dropout (LDO) regulators to optimize standby power usage.
We have a large selection of LDO regulators with the highest performance for quiescent current. We now offer the lowest quiescent current LDO in the market, consuming only 20 nA (typical) while operating with no load condition. By reducing the quiescent current, your application can stay in standby/sleep mode up to 20 times* longer than leading low quiescent current LDOs in the market. These LDOs are available in small packages ranging from 1 × 1 mm DFNs to SOT-23 packages with capacitor-less operation† to minimize the footprint and reduce the PCB usage for congested real estate. These LDOs are ideal for battery-powered applications such as wearables, key fobs, GPS, handheld equipment, hearing aids, Bluetooth® earphones and more.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.