We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Linear Regulation Without the Discontinuities


Our linear regulator products deliver accurate voltage regulation with minimal Quiescent Current (IQ) requirements. The product family includes devices with low noise, high power supply rejection capabilities, low-dropout voltages and small packages. Some regulators offer adjustable outputs or additional purchase options for hard-to-find output regulation levels that are suitable for unusual load requirements.

We also offer best-in-class combinations of transient response and quiescent current draw, minimizing the current required by the regulator while still maintaining the ability to respond to changes in the line or load.

Backed by our excellent quality and lifecycle support, you can design or update circuits with these DC regulators knowing the product family has a long manufacturing history. Both the oldest and newest additions to this portfolio will be shipping for many years to come.

In addition, these linear regulators are used in our reference designs and evaluation boards, ensuring compatibility with our microcontrollers (MCUs), sensors, amplifiers and networking devices because they were tested and developed with those loads.

Direct Pinout Matches


MPN

Supplier

Microchip Pinout Match

Microchip Advantages

LM2940

Texas Instruments™

MIC2940A

Higher output current and lower dropout

LM2937

Texas Instruments

MIC2920A

Much lower IQ, lower dropout, improved accuracy over operating conditions

LP2985

Texas Instruments

MCP1754S

Lower IQ

LP2985

Texas Instruments

MIC5205

Can support tantalum or electrolytic capacitors

LP5907

Texas Instruments

MIC5504, MIC5365

Lower dropout voltage and higher current in same-size package

TPS7A05

Texas Instruments

MIC5365, MIC5366

Better PSRR, line and load regulation

TPS7A20

Texas Instruments

MIC5318

Lower dropout

TPS7A02

Texas Instruments

MIC5365, MIC5365, MIC5319

Higher PSRR

Alternative Matches


MPN

Supplier

Microchip Alternative

Microchip Advantages

AP2138

Diodes Incorporated

MCP1700

Higher operating temperature range, lower dropout voltage

LM1117

Texas Instruments™

MIC39100, MIC3975

Lower dropout voltage, includes enable pin

LP2950

Texas Instruments

LP2951

Adjustable output

LP2992

Texas Instruments

MCP1703A

Lower IQ, higher output accuracy

LT1963

Analog Devices®

MIC29150, MIC2940A

Lower IQ

LT1763

Analog Devices

MIC2940A

Smaller packaging

LT3021

Analog Devices

MIC5219

Wider input voltage range, lower IQ

LT3045

Analog Devices

MIC5209

Smaller packaging

LT1761

Analog Devices

MIC5255

Lower dropout voltage

LT3080

Analog Devices

MIC29152, MIC2941

Higher current output, includes shutdown pin

NCV2931

onsemi®

MCP1792

Lower IQ, includes shutdown pin, higher accuracy

TPS7A49

Texas Instruments

MIC5233

Smaller package, lower IQ, higher accuracy

LDOs for Low Quiescent Current

In a world that runs on battery power, the ability to drastically lower power consumption during standby or sleep modes is no longer a luxury. This is especially true in mobile medical applications that have extended use between charging cycles. Consumers are also looking to squeeze every bit of battery power they can from each charge cycle, and that demand requires efficient Low-Dropout (LDO) regulators to optimize standby power usage.

LDOs for Low-Voltage Automotive

We offer several high-voltage LDO regulators for automotive applications. These LDOs feature high operating input voltage ranges (> 45V) and extensive protection capabilities. AEC-Q100 Grade 0 or Grade 1 qualified, these high-performance LDOs are capable of regulating voltages in nearly every automotive application, spanning from switch gear to head units and body electronics.