Our flyback, forward and push-pull controllers provide simple and cost-effective replacements to support offline or DC/DC conversion for systems needing galvanic isolation in various flyback, SEPIC, Ćuk, half-bridge or full-bridge switching power configurations.
We offer the broadest portfolio of the highest-performing Pulse-Width Modulation (PWM) buck controllers, including application-specific and general-purpose PWM controllers. These flexible solutions target DC/DC power conversion circuits for end-equipment power supplies.
An external power switch boost controller is a high-efficiency synchronous boost PWM controller. Its powerful output drivers allow the controller to supply large output currents when the controller is paired with an appropriate external MOSFET, its powerful output drivers allow it to supply large output currents.
Our driverless controllers deliver a variety of features and work with external drivers and MOSFETs or with external drivers used with MOSFETs or GaNs.
Our extensive array of analog controller products meets the diverse requirements of designs for the mobile device, portable computer, telecommunications and industrial markets. With their combination of advanced IC processes, packaging technology and system design optimization, these products offer wide input-voltage ranges, high efficiency, small form factors, fast transient response, low ripple, low noise, low Iq and low EMI.