We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Our Inde-Flux™ transformer technology, which is a patented isolation technique, is being licensed to Würth Elektronik eiSos. Inde-Flux technology is used in the Inde-Flux Transformer (part number 750318659), one of the first transformers of its kind. This transformer combines the signal power and signal communication into one device, eliminating the need for optical feedback or an independent signal transformer. The secondary-side control is then enabled through a combination of the transformer, our MCP1012 primary-side auxiliary controller, and an Arm® Cortex®-M0+ based SAM D20 series 32-bit microcontroller (MCU).

15W MCP1012 Offline Reference Design

Our 15W MCP1012 Offline Reference Design (EV37F82A) provides the principal working elements for a 15W off-line power design along with the necessary firmware to eliminate the need for an auxiliary power supply on the primary side. This can reduce the complexity of your system, especially by eliminating optocouplers in many applications such as appliances and smart speakers. This Inde-Flux transformer technology, in cooperation with Würth Elektronik eiSos, can be scaled to meet the requirements of standard and custom transformer designs for different voltages and power levels.