Overview

The PIC64-HPSC series of 64-bit microprocessors (MPUs) is supported by a robust ecosystem of board, component, software, and design tools. This ecosystem includes a number of industry partners that offer expertise in designing comprehensive, system-level solutions tailored for the harsh environmental conditions in space.

shutterstock-156257867-global-business-people
Moog logo

Moog®

Moog Cascade Single Board Computer (SBC) is the next-generation, radiation-hardened solution incorporating Microchip’s PIC64-HPSC processor with 10-core RISC-V®, Layer 2 ethernet switch capability and advanced security features.

IDEAS-TEK logo

IDEAS-TEK

IDEAS-TEK develops High-Performance Spaceflight Computing (HPSC)-based, small-form-factor SpaceVNX+ systems that enable the deployment of high-performance, high-reliability computing in SWaP-C constrained space missions. 

Ibeos logo

Ibeos

Ibeos develops SpaceVPX Single-Board Computers (SBCs) and other high-performance avionics for commercial constellations and deep space programs.

Contact Information


Please contact these partners directly for more information. For additional support, email us at hpsc@microchip.com.

adobestock-521661218