SAMA5D2 Series of MPUs


The SAMA5D2 series is a high-performance, ultra-low-power Arm® Cortex®-A5 based microprocessor (MPU). The Cortex A5 processor runs up to 500 MHz and features the Arm Neon™ SIMD technology engine, a 128 KB L2 cache and a floating point unit. It supports multiple memories, including latest-generation technologies such as DDR3, LPDDR3 and QSPI Flash. It integrates powerful peripherals for connectivity (EMAC, USB, dual CAN, up to 10 UARTs, and more) and user interface applications (TFT LCD controller, projected capacitive and resistive touch controllers, class D amplifier, audio PLL, CMOS sensor interface, etc.). These devices offer advanced security functions to protect customer code and secure external data transfers. They include Arm TrustZone® technology, tamper detection, secure data storage, hardware encryption engine, on-the-fly decryption of code stored in external DDR or QSPI memory and a secure bootloader. They also come with a free Microchip Linux® distribution.

Key Features


  • Arm Cortex-A5 core running at 500 MHz (785 DMIPS)
  • Floating Point Unit (FPU) for high-precision computing and accelerated data processing
  • 128 KB of L2 cache for system performance
  • Market-leading low power consumption
    • Less than 150 mW in active mode at 500 MHz with all peripherals activated
    • Less than 0.5 mW in low-power mode with SRAM and registers retention
  • Dual CAN FD controller
  • 10/100 MAC with IEEE® 1588
  • Two High-Speed USB ports (configurable as two hosts or one host and one device port)
  • One High-Speed Inter-Chip Interface (HSIC) port
  • Peripheral Touch Controller (PTC) with projected capacitive touch sensing 
  • One 12-bit image sensor controller with raw Bayer support
  • Graphic LCD controller with overlays for image composition
  • Advanced security features to prevent counterfeiting, secure external communication and authenticate the system:
    • PCI pre-certified for payment applications*
    • On-the-fly encryption/decryption of code from external DDR
    • Encryption engines supporting AES/3DES, TRNG, SHA
    • Tamper detection pins
    • Environmental monitors
    • Memory content protection (secure key storage)
  • 11 × 11 mm 196 BGA package, 289 BGA (in 0.8 pitch) package and also an ultra-small 256 BGA package (8 × 8 mm in 0.4 pitch)
  • Extended industrial temperature range: −40°C to 105°C

*The device has been pre-qualified for use in payment card solutions that require PCI 5.X. Pre-certification report available under NDA.

SAMA5D2 Products


Development Tools


To make your design process easier and reduce your time to market, we provide a full range of hardware and software tools for our 32-bit MPUs. We also work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files
To shorten time to market and facilitate PCB design, we provide design, layout and Gerber files for download. Multiple partners are also offering System-on-Modules (SOMs).

Evaluation Kits and Development Boards


Products Description
SAMA5D27-WLSOM1 EK Evaluation Kit for SAMA5D2-based Wireless SOM
SAMA5D27-SOM1-EK1 Evaluation Kit for SAMA5D2-based SiPs and SOM
DM320108-BNDL - Bundle SAMA5D2-PTC-EK QT1-XPRO The SAMA5D2-PTC-EK is used to develop and evaluate capacitive touch controls using the Peripheral Touch Controller (PTC) module contained in the SAMA5D2 MPU family

SAMA5 Third-Party Partners


To ease your design process and reduce your time to market, we collaborate with a global network of partners that deliver hardware and software solutions for SAMA5 Arm Cortex-A5 based MPUs. As our worldwide partner ecosystem continues to grow, we will feature new partners here.

Hardware, Software

Phone:  +39 06 99 12 187
Email: info@acmesystems.it
Web:  www.acmesystems.it

MPU: SAM9G20, SAM9G25, SAMA5D31

Software

Email: orders@arm.com
Web: www.arm.com/ds5

MPU: SAM9, SAMA5

Software

Phone:  (613) 595-1999
Email: jason@cranksoftware.com
Web:  www.cranksoftware.com

MPU: SAMA5D2, SAMA5D4

Hardware, Software

Email: info@dab-embedded.com
Web: www.dab-embedded.com

MPU: SAMA5D44

Software

Phone:  +44 1223 245571
Email: info@ecoscentric.com
Web:  www.ecoscentric.com

MPU: SAM9, SAMA5D3

Hardware, Software

Email: info@eforce.co.jp
Web: www.eforce.co.jp

MPU: SAMA5D3

Hardware, Software

Web: Element14.com

MPU: SAM9, SAMA5D34

Hardware, Software

Phone:  +49 (0)721 62725-20
Fax: +49 (0)721 62725-19
E-Mail: mail@emtrion.de
Web: www.emtrion.de

MPU: SAMA5D36

Software

Email: info@expresslogic.com
Web: www.rtos.com

MPU: SAMA5D2, SAMA5D3

Software

Phone:  +33 484 258 098
Email: info@bootlin.com
Web:  https://bootlin.com

MPU: SAM9, SAMA5D3, SAMA5D4

Software

Contact: FreeRTOS/Contact
Web: FreeRTOS.org

MPU: SAM9, SAMA5

Hardware, Software

Contact: FreeRTOS/Contact
Web: lairdconnect.com

MPU: MPU: SAMA5D2, SAMA5D3, SAM9X60, FIPS certified

Hardware

Phone:  +43-1-236-1101
Email: sales@ronetix.at
Web: www.ronetix.at

MPU: SAM9, SAMA5D3

Hardware, Software

US: +1 (978) 874-0299
Email: info@segger.com
Web: www.segger.com

MPU: SAM9, SAMA5

Software

Email: info@sequiturlabs.com
Web: www.sequiturlabs.com

MPU: SAMA5D4, SAMA5D2

Hardware, Software

Phone:  +972-77-5007265
Email: sales@shiratech.com
Web:  www.shiratech-solutions.com

MPU: SAM9, SAMA5D3

Hardware, Software

Phone:  +49 30 611295 0
Email: info@taskit.de
Web: www.taskit.de

MPU: SAM9, SAMA5D22, SAMA5D36

Software

Phone:  +1-866-392-4897
Email: info@timesys.com
Web:  www.timesys.com/atmel

MPU: SAM9, SAMA5