We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

ARM926EJ-S™-Based MPUs


SAM9X7 MPUs are low-power and cost-optimized ARM926EJ-S™ CPU-based embedded MPUs that run up to 800 MHz.

These devices include a powerful set of peripherals for connectivity and user interface applications such as MIPI DSI® and LVDS with 2D graphics, MIPI CSI-2® cameras and Gigabit Ethernet with TSN and CAN FD support. SAM9X7 MPUs also offer advanced security functions like tamper detection, secure boot, secure key storage, TRNG, Physically Unclonable Functions (PUFs) and higher-performance crypto accelerators for AES and SHA.

Built-in DDR2/3(L) and QSPI Flash support makes SAM9X7 a great platform for user interface applications such as HMI-based clusters, thermostats, Electric Vehicle (EV) chargers and connected devices like control panels and secure IoT gateways. The low-power features and small packages are well suited for wearables and other battery-operated consumer devices. 

SAM9X75

  • 800 MHz operation
  • LCD controller, 2D GPU, MIPI DSI, LVDS and RGB interfaces
  • Image sensor controller (MIPI CSI-2 interface)
  • 10/100/1000 Mbps Ethernet with 1588 and TSN

SAM9X72

  • 800 MHz operation
  • LCD controller 2D GPU, LVDS and RGB interfaces
  • Image sensor controller (12-bit parallel)
  • 10/100/1000 Mbps Ethernet with 1588 and TSN

SAM9X70

  • 800 MHz operation
  • Image sensor controller (12-bit parallel)
  • 10/100/1000 Mbps Ethernet with 1588 and TSN

SAM9X7 Products


Development Tools


We work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files

To shorten time to market and facilitate PCB design, we provide design, layout and Gerber files for download. Multiple partners are also offering System-on-Modules (SOMs).

Evaluation Kit and Development Board


Speed up your development and reduce your time to market with our SAM9X75 Curiosity Development Board. This versatile platform highlights the features and capabilities of the SAM9X7 MPUs.

Software Tools


Linux® OS for MPUs


All our Linux development code is mainlined in the Linux communities, providing you full access to source code and long-term support. This also opens the door to the world’s largest developer community, providing access to qualified software engineers who can assist with your MPU-based projects.

MPLAB® Development Ecosystem


The tight integration between MPLAB X Integrated Development Enviroment (IDE) and MPLAB X Harmony embedded software framework produces an enhanced development environment so that you can focus on creating and debugging your application-specific code on our MPUs.

MPLAB X Integrated Development Environment (IDE)

A single Integrated Development Environment (IDE) supporting all PIC and SAM MCUs and MPUs

MPLAB Xpress Cloud-Based IDE

An online development environment that contains the most popular features of our award-winning MPLAB X IDE 

MPLAB Harmony v3 Software Framework

A fully integrated embedded software development framework for our 32-bit MCUs and MPUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product

MPLAB XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

MPU Design Partners


Get in touch with one of our Design Partners if you want assistance with implementing one of our MPUs in your next design.