We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Key Design Considerations


  • High performance and low power
  • CMOS image sensor interface
  • Limited PCB real estate
  • Low BOM cost

SAMA5D2, SAMA5D3 Benefits

  • Arm® Cortex®-A5 core and floating point unit (FPU) for accelerated image processing with power consumption less than 150 mW at 536 MHz operation
  • Seamless connection through the Image Sensor Interface (ISI) to CMOS sensors (up to 5 Mpix) with raw Bayer support
  • Compliant to USB suspend mode consumption target
  • Integrated External Bus Interface (EBI) with support for multiple memory types, on-chip Power-on Reset (POR) and simplified power sequence reduce need for external components
  • Small size, down to 8 × 8 mm 256 BGA package (0.4 mm pitch), accommodates limited board space