Comprehensive and Scalable Portfolio of Microprocessors Based on Arm® and RISC-V® Cores


We offer a comprehensive portfolio of 32-bit and 64-bit microprocessors (MPUs) based on Arm or RISC-V architectures to provide powerful and flexible options for applications that span from consumer products all the way to deep space missions. Our MPU portfolio includes single- and multi-core options, and our System-on-Module (SOM) and System-in-Package (SiP) solutions reduce design complexity, speed your time to market and simplify your supply chain.

32-bit Microprocessors

  • Arm926EJ-S™, Arm Cortex-A5 and Arm-Cortex-A7 based MPUs
  • 660 to 1,900 DMIPS
  • Advanced connectivity: Ethernet Time Sensitive Networking (TSN), CAN FD
  • Security
  • Low power
  • Graphics

64-bit Microprocessors

  • Symmetric Multiprocessing (SMP) and Asymmetric Multiprocessing (AMP) modes
  • PCIe® and CXL® interfaces
  • TSN Ethernet switch
  • Supports virtualization and vector processing for AI/ML
  • Up to 20 channels of 10 Gbps Ethernet
  • Comprehensive security including post-quantum cryptography

Development Tools and Ecosystem


Prototype and bring your innovative design to market quickly with our easy-to-use ecosystem of tools and supporting software, including a host of powerful resources to help configure, develop, debug and qualify embedded designs. If you want to use the free Linux® Operating System (OS), you can take advantage of our Linux4Microchip ecosystem. We also offer a variety of development kits and evaluation systems that support your development using our MPUs.