All-In-One Solutions for Wireless Product Design


In an increasingly connected world, wireless technology has become a necessary function in most applications. From connected homes to smart cities to commercial and industrial automation, wireless microcontrollers provide a reliable and efficient way to communicate between devices and the cloud.

Our wireless MCUs offer the same performance and functionality as our broader 32-bit MCUs while supporting popular wireless technologies. Add even more connectivity to your design using our rich set of peripherals and support for wired connectivity including CAN/CAN FD, USB and Ethernet.

With our proven MCU performance and extensive hardware and software ecosystem, you can easily design next-generation products while reducing your overall cost.

Wireless MCUs are All-In-One Solutions for Wireless Product Design

Wireless MCU Product Portfolio


Our wireless MCU modules, Systems in Packages (SiPs) and SoCs make it easy to add Wi-Fi®, Bluetooth®, Zigbee® and other technologies to your embedded design.

Multi-Protocol MCUs for Flexible Connectivity

PIC32CX-BZ Family

Multi-Protocol Wireless MCUs

Our multi-protocol MCUs are Arm® Cortex®-based modules and SoCs with Bluetooth Low Energy (LE) and Zigbee.

Industrial-Grade Wi-Fi MCUs

PIC32MZ-W1 Family

Industrial-Grade Wi-Fi MCUs

MIPS32® M-Class MCU modules and SoCs with robust IEEE® 802.11 b/g/n connectivity

Extended-Range Sub-GHz MCUs

SAM R30

Extended-Range Sub-GHz MCUs

Arm Cortex-based MCU modules and SiPs with IEEE 802.15.4 connectivity in sub-GHz frequencies

Why Design With Our Wireless MCUs?


Robust Performance

Our wireless MCUs thrive in harsh environments. They are temperature tolerant and provide stable RF performance regardless of the conditions. We extensively test our products to enable seamless interoperability.

Advanced Peripherals

Our wireless MCUs go beyond connectivity. They include many General-Purpose Input/Output (GPIO) pins and support advanced analog peripherals such as capacitive touch, ADCs, DACs, CAN, Ethernet and USB.

Layered Security

We keep your designs secure through multiple layers of protection and continuous updates. The security features in our wireless MCUs include Over-The-Air (OTA) updates, secure boot, WPA3/AES encryption and Trust Platform. 

Product Selection

Along with SoCs, we design and build our own RF-ready modules that reduce your time to market. And if you need more customization, we provide chip-down reference design packages for building your own module.

Getting Started


We Have All the Tools Needed to Jumpstart Your Project

Our comprehensive selection of tools and accessible support make wireless product development easy. Our resources include:

  • Modules and devices
  • Development boards
  • Detailed documentation
  • Demo applications
  • Design check service
  • Technical support
IoT Made Easy Badge With an Engineer Reviewing Code

Development Boards

Development Environments

MPLAB® X Integrated Development Environment (IDE)

MPLAB X IDE provides a host of features to help you minimize development time while workng seamlessly with the other tools in the MPLAB ecosystem.

MPLAB® Harmony v3

This integrated software development framework for our SAM and PIC32 MCUs provides flexible and interoperable modules that simplify product development and reduce time to market.

MPLAB® Code Configurator (MCC)

MCC is a free graphical programming environment that generates seamless, easy-to-understand C code to insert into your project. It is available in MPLAB X IDE and MPLAB Harmony v3.

Microchip Studio

Seamlessly develop and debug AVR and SAM microcontroller applications with this easy-to-use Integrated Development Environment (IDE).

Development Tools, Resources and Support

Code Examples Icon

Code Examples

Explore our growing library of application examples, documentation and videos available through MPLAB® Discover.

Mobile App Icon

Mobile App Source Code

Use our iOS® and Android™ source code as a starting point for developing your mobile app.

Tool Icon

MCHPRT3 Radio Test Tool

Use this Windows®-based software to test your RF configuration during development, certification and production.

MicroCheck Logo

Design Check Service

Our online design review is available at no charge to customers who have selected our wireless devices for their applications.