We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Integrated Peripherals


Our dsPIC33 Digital Signal Controllers (DSCs) include a robust set of integrated peripherals for high-performance embedded, advanced sensing and control, motor control, digital power conversion, touch, security and functional-safety-critical applications in automotive, industrial control, consumer and medical markets. This high level of integration helps reduce design cost and time, which allows you to customize and differentiate your end products.

The dsPIC33 family of DSCs offers key communication and control peripherals like USB, SPI, UART, CAN 2.0, CAN FD, I2C, LIN, SENT, high-resolution Switched-Mode Power Supply (SMPS)/Motor Control (MC) Pulse-Width Modulators (PWMs) and timers. With these integrated, precision analog peripherals, you can integrate analog functions such as high-performance Analog-to-Digital Converters (ADCs), Digital-to-Analog Converters (DACs), operational amplifiers (op amps) and Programmable Gain Amplifiers (PGAs) into your applications.

Core Independent Peripherals


Our Core Independent Peripherals (CIPs) are designed to handle their tasks with no supervision from the CPU, offload the core to accomplish other tasks or operate in sleep or other low-power modes to save energy. In addition, CIPs such as the Configurable Logic Cell (CLC) and Peripheral Trigger Generator (PTG) enable higher levels of integration and flexibility. 

dsPIC33 Digital Signal Controllers (DSCs) Peripherals

MPLAB® Code Configurator (MCC) accelerates your development time by providing a quick and intuitive way to set up system parameters, peripheral drivers and pin assignments. The combination of a robust set of peripherals and an extensive development environment simplifies your implementation of complex control systems and gives you the flexibility to innovate.

MPLAB® Code Configurator
Waveform Control

Waveform Control

PWM drive and waveform generation with high-performance ADCs for light control loops needed in digital power conversion and LED or HID lighting applications

Wired Communication

Wired Communication

Support for a wide range of communication protocols

Safety and Monitoring

Safety and Monitoring

Hardware monitoring and fault detection with enhanced robustness and noise immunity with 5V operation support for temperatures up to 150ºC

Integrated Analog

Integrated Analog

Sensor interfacing and signal conditioning: high-precision analog peripherals for simplified design

Need Help?

Privacy Policy
Clocks and Timers

Clocks and Timers

Signal measurement with timing and counter control

Security

Security

Advanced firmware security capabilities to share resources securely and implement security in your designs

System Flexibility

System Flexibility

These peripherals minimize layout complexity and CPU intervention

Microchip University: dsPIC33C Peripheral Deep Dive


This class presents deep-dive information on the architecture, set up, demonstration and pitfalls of the most common dsPIC33C peripherals.

Microchip University Logo