Integrated Motor Drivers With dsPIC® DSCs, Full-Bridge Gate Drivers and CAN or LIN Transceivers


Our dsPIC Digital Signal Controller (DSC)-based integrated motor drivers offer a combination of real-time processing with a full-bridge MOSFET gate driver for developing three-phase Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) motor control applications. These devices can be powered by a single power supply up to 29V (operation) and 40V (transient). An internal 3.3V Low Dropout (LDO) voltage regulator powers the dsPIC33 DSC, which eliminates the need for an external LDO. Some devices also include a CAN/CAN FD or LIN transceiver. Operating at between 70 MHz and 100 MHz, these high-performance DSCs support Field-Oriented Control (FOC) algorithms. These integrated devices reduce board space and costs, making them an excellent choice for real-time embedded automotive, industrial and consumer motor control applications.

Key Features


Reduced Space and Cost Logo

Reduced Space and Cost

  • Integrated dsPIC33 DSC, full-bridge MOSFET gate driver and a LIN or CAN/CAN FD transceiver in one device
  • Reduced component count and board size
  • Lower overall system cost
Real Processing Feature Logo

Real-Time Processing

  • Real-time processing with the dsPIC33 DSC operating between 70 MHz and 100 MHz
  • Up to 256 KB Flash memory with ECC
  • Advanced motor control PWMs, 12-bit ADCs, fast op amps and comparators
  • 32-bit optical/incremental encoder interface 
Robert Operation Logo

Robust Operation

  • AEC Q100 Grade 0 certified to support operation between −40°C and 150°C
  • Overvoltage Lockout (OVLO) of 32V
  • Transient 40V tolerance for up to 100 ms
  • Power module thermal shutdown
Ecosystem and Support Logo

Ecosystem and Support

  • Complete ecosystem with hardware and software tools that enable faster time to market
  • Reference designs and support from motor control experts
  • Support for functional safety and security

MPLAB® Development Ecosystem and Software Tools


The MPLAB® development ecosystem is a single tool chain that supports all dsPIC DSCs

MPLAB X Integrated Development Environment

MPLAB X Integrated Development Environment (IDE)

Use this expandable, highly configurable software program to create, debug, and qualify your embedded designs for your dsPIC DSC.

MPLAB Code Configurator

MPLAB Code Configurator (MCC)

Configure your MCU's rich set of peripherals and functions and customize your application with this graphical programming plug-in for MPLAB X IDE. 

MPLAB XC Compiler

MPLAB XC Compiler

Compile your software with world-class optimizations that reduce your code size and increase efficiency.

MPLAB motorBench® Development Suite

MPLAB motorBench® Development Suite

Use this GUI-based software development tool for Field-Oriented Control (FOC) to automatically tune feedback control gains and generate source code for your MPLAB X IDE project.

Featured Hardware Tools


dsPIC33 DSC-Based Integrated Motor Drivers


Product CPU Speed (MHz) MOSFET Gate Driver Arrangement Integrated Charge Pump Integrated LDO Voltage Regulator CAN/CAN FD Transceiver LIN Transceiver Program Memory Size (KB) RAM (KB) Temp. Range Max. (°C)
dsPIC33EDV64MC205 70 Three Half-Bridge Drivers Yes 3.3V No No 64 8 150
dsPIC33CDVL64MC106 100 Three Half-Bridge Drivers Yes 3.3V No Yes 64 8 150
dsPIC33CDV64MC106 100 Three Half-Bridge Drivers Yes 3.3V No No 64 8 150
dsPIC33CDV128MP206 100 Three Half-Bridge Drivers   Yes 3.3V No No 128 16 150
dsPIC33CDV128MP506 100 Three Half-Bridge Drivers Yes 3.3V No No 128 16 150
dsPIC33CDV256MP206 100 Three Half-Bridge Drivers Yes 3.3V No No 256 24 150
dsPIC33CDV256MP506 100 Three Half-Bridge Drivers  Yes 3.3V No No 256 24 150
dsPIC33CDVC128MP506 100 Three Half-Bridge Drivers Yes 3.3V Yes No 128 16 150
dsPIC33CDVC256MP506 100 Three Half-Bridge Drivers Yes 3.3V Yes No 256 24 150

Need More Support for Your Motor Control Designs?


Learn how you can implement advanced motor control algorithms easily with our dsPIC33 DSCs that have specialized peripherals to meet a variety of requirements for high-performance applications.