We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Reliable in Harsh Conditions


Automotive and industrial embedded applications must operate reliably in extreme or challenging environmental conditions. Applications such as automotive sensors or CNC machinery need to be able to withstand a variety of harsh conditions including noise and vibration. Offering 5V and up to 150°C operation, the dsPIC33EV GM family of Digital Signal Controllers (DSCs) offers high noise immunity and can meet a wide range of requirements to help you create a robust design.

Combining the performance of a Digital Signal Processor (DSP) engine and the versatile peripherals of a microcontroller (MCU), dsPIC33EV GM DSCs are ideal for high-performance embedded applications, motor control and applications requiring functional safety compliance.

dsPIC33EV GM Family Selection Guide


For more information on each of the dsPIC33EV GM products, click the “Sub Family” name in the table below.

  • Standard Key Features: LIN, UART, I2C, SPI, Timers, PWMs/IC/OC, PPS, HS Comparators, 5V Operating Voltage and up to 150°C Operating Temperature
  • Standard Safety Features: WDT, Clock Monitoring, HLVD, BOR, POR and CRC
dsPIC33EV GM Family Memory Integrated Analog Waveform Control Communication Safety and Monitoring
Sub Family Pin Count Program Flash (KB) RAM (KB) ADC Op Amps/PGAs MC PWMs CAN SENT Memory Integrity (ECC)
dsPIC33EV256GM106 28–64 32–256 4–16 10/12-bit,
Up to 4 S&H
3 pair, 7.14 nS
dsPIC33EV256GM006 28–64 32–256 4–16 10/12-bit,
Up to 4 S&H
3 pair, 7.14 nS -

Key Features


Key Features

Description

5V and Up to 150°C Operation

Better noise immunity and robust operation in extreme operating conditions, AEC Q100 Grade 0 qualified

High Analog Integration

Features 1.1 Msps 12-bit Analog-to-Digital Converter (ADC), high-bandwidth op amps and high-speed comparators for sensor interfacing and signal conditioning

Motor Control PWMs

Ideal for high-speed, high-precision motor control applications

  • Independent or complementary mode
  • Programmable dead time settings
  • Edge- or center-aligned Pulse-Width Modulators (PWMs)
  • Manual output override control with 10 fault inputs
  • ADC samples triggered by PWM module

Robust Connectivity

Features CAN, LIN, SENT and other serial communication peripherals like UART, SPI and I2C

Robust Designs and Functional Safety


Robust dsPIC33EV DSCs feature dedicated peripherals and functions to help increase reliability in safety-critical applications. Offering 5V operation for extended noise immunity, dsPIC33EV DSCs enable operation up to 150°C with AEC-Q100 Grade 0 qualification.

  • Memory integrity verification with Error Code Correction (ECC) and fault injection on Flash
  • Range of system monitoring features like dual Windowed Watchdog Timer (WWDT), Deadman Timer (DMT), Power-on Reset (POR), Brown-out Reset (BOR) and Fail-Safe Clock Monitor (FSCM) with backup oscillator
  • Functional Safety collateral, including Safety Manual, Failure Modes, Effects, and Diagnostic Analysis (FMEDA) report and TÜV SÜD-certified MPLAB® XC16 compiler

To learn more about how we’re enabling the design of functionally safe applications for automotive (ISO 26262) and home appliance (IEC 60730) applications easier, use the link on the right to visit our Functional Safety page.

Functional Safety With dsPIC33EV GM DSCs

Motor Control


Explore a range of hardware and software motor control solutions for different types of motors by visiting our Motor Control Design Center. You can shorten your development cycle by using our free motor control software with simulation blocksets and models, application notes and tuning guides. Our scalable motor control development tools promote rapid prototyping for low-voltage and high-voltage systems including dual motor control options.

Advanced Sensor Interfacing


Our dsPIC33EV DSCs are designed to meet the demands of advanced sensor interfacing. Their 5V operation offers better noise immunity and robust operation in extreme conditions. Learn more about how dsPIC33EV DSCs enable you to design advanced sensor interfacing applications.

Target Applications


Motor Control

  • HVAC pumps, and compressors
  • 3D printers
  • CNC machines
  • Sewing machines
  • Power tools
  • Appliances

Measurement Control, Sensing and High-Performance Embedded Applications

  • Capacitive sensing
  • Under-the-hood sensor interfacing
  • Camera control
  • Industrial sensing and control units

Medical Monitors

  • Blood pressure monitors
  • O2 concentrators

Featured Development Tools


MPLAB® Development Ecosystem and Software Tools


The MPLAB development ecosystem is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.

MPLAB® X IDE

MPLAB® X Integrated Development Environment

A free graphical programming environment that generates seamless, easy-to-understand C code

MPLAB® Code Configurator

MPLAB® Code Configurator

A free graphical programming environment that generates seamless, easy-to-understand C code

MPLAB® XC Compiler

MPLAB® XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

Featured Hardware Tools


Our most popular hardware development boards available for dsPIC33 products are shown below. To learn more about various development boards, please visit the Hardware Development Board page.

dsPIC33EV 5V CAN-LIN Starter Kit

dsPIC33EV 5V CAN-LIN Starter Kit

Allows you to explore three popular automotive and industrial serial data formats—CAN, LIN and SENT—and features a self-contained USB programming/debugging interface and an expansion footprint for flexibility in application hardware development

Low-Voltage Motor Control Development Bundle

Low-Voltage Motor Control Development Bundle (Signal Board and Drive Board)

A cost-effective method of evaluating and developing a dual/single motor control power stage for driving two Brushless DC (BLDC) motors or Permanent Magnet Synchronous Motors (PMSM) concurrently

dsPIC33EV GM Digital Signal Controllers


Design Resources


Brochures


Title
dsPIC DSCs Under Pressure Sell Sheet Download
Intelligent Power Supply Design Solutions Brochure Download

dsPIC33EV GM Digital Signal Controllers (DSCs)