High-Performance, System-in-Package, 70 MHz dsPIC® Digital Signal Controllers


Our dsPIC33E family of Digital Signal Controllers (DSCs) offers performance of up to 70 MHz, flexible peripherals and a complete ecosystem of software and hardware tools to speed your development. They feature a true Digital Signal Processor (DSP) engine for very high-speed control loop execution in demanding high-performance embedded, motor control and digital power conversion applications.

Perform Under Pressure Using dsPIC33E DSCs


The dsPIC33E DSC family resolves a wide variety of pressure points in embedded applications. They are well suited for designs operating in extreme environmental conditions, such as DC/DC converters, HVAC systems, automotive sensors, and fans and pumps, all of which need to withstand noise and vibration and operate at temperatures up to 150°C.

These DSCs are AEC Q100 Grade 0 qualified, making them ideal for automotive applications. Available in both 3V and 5V options, dsPIC33E DSCs meet a wide range of requirements to create a robust design.

dsPIC33E DSC Product Portfolio


With over 130 product variants, dsPIC33E DSCs are available in an extremely broad range of memory options and pinout and package sizes to meet your design’s specific requirements.

  Motor Control

Measurement Control and
High-Performance Embedded
Digital Power Conversion
dsPIC33EP DSCs
(3V)
dsPIC33E MC Family
Up to 2x CAN
28–64 pins
dsPIC33EP GP Family
Up to 2x CAN
28–64 pins
dsPIC33EP GS Family
Up to 2x CAN
28–80 pins
dsPIC33EP GM Family
Up to 2x CAN
44–100 pins
 
dsPI33EP MU Family
2x CAN, USB
64–144 pins
 
dsPIC33EV DSCs
Robust Designs (5V)
dsPIC33EV GM Family
CAN
28–64  pins
 

Functional Safety


Dedicated peripherals and hardware features have been integrated into the dsPIC33E DSCs to increase reliability and monitoring for safety-critical applications such as appliances, automobiles and industrial equipment. Select dsPIC33 DSCs have been designated as “Functional Safety Ready.” A product that contains the “Functional Safety Ready” designation offers integrated hardware safety features, Failure Modes, Effects, and Diagnostic Analysis (FMEDA) reports and safety manuals. A TÜV SÜD-certified C-compiler and a complete and fully qualified development environment are also available.

Peripheral Integration: The Right Mix of Peripherals


Our dsPIC33E family of DSCs offers a rich set of application-specific peripherals to help you develop real-time control systems. The combination of motor control Pulse-Width Modulators (PWMs) and a DSP engine allows you to implement high-efficiency, high-precision, variable-speed, constant-torque, Proportional Integral (PI) control and Field Oriented Control (FOC) of motors in a variety of applications. Switch Mode Power Supply (SMPS) PWMs, multiple high-speed Analog-to-Digital Converters (ADCs), Programmable Gain Amplifiers (PGAs) and a Central Processing Unit (CPU) with fast and predictable interrupts enable the execution of tight control loops and powerful algorithms to maximize efficiency in digital power conversion applications at all load conditions. This high level of analog integration reduces your design’s cost and form factor. To enable connectivity in your application, these DSCs include up to two CAN modules for robust communication, as well as USB and other serial communication peripherals.

Featured Development Tools


MPLAB® Development Ecosystem and Software Tools


The MPLAB development environment is a single tool chain supporting all dsPIC® Digital Signal Controllers.

MPLAB® X Integrated Development Environment

MPLAB® Code Configurator

MPLAB® XC Compiler

Featured Hardware Tools


Our most popular hardware development boards available for dsPIC33 products are shown below. To learn more about various development boards, please visit the Hardware Development tools page.

Explorer 16/32 Development Kit

Part Number: DM240001-3

Ready-to-start development, demonstration and testing platform for PIC24 MCUs and dsPIC DSCs

dsPICDEM™ MCLV-2 Development Board

Part Number: DM330021-2

Cost-effective board for developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications

MPLAB Starter Kit for Digital Power

Part Number: DM330017-2

Digitally controlled power supply board consisting of one independent DC/DC synchronous Buck converter and one independent DC/DC Boost converter

dsPIC33E Digital Signal Controllers


Design Resources


Development Tools


A complete suite of tools is available to help get your design to market. Choose from low-cost starter kits, fully featured development boards, free MPLAB® X IDE and MPLAB® XC Compilers as well as a range of debuggers.

Starter Kits and Microsticks

Starter kits and Microsticks contain a device with demonstration hardware and software and an integrated debugger allowing a designer to quickly evaluate the family features. Microsticks also plug into standard breadboard for prototyping. 

Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family 

dsPIC33E USB Starter Kit: Demonstrations support USB Host and Device applications with dsPIC33E device

dsPIC33EV 5V CAN-LIN Starter Kit:  This USB-powered starter kit features the dsPIC33EV256GM106 with connections for CAN, LIN and SENT, as well as integrated programmer and debugger

Motor Control Starter Kit: Demonstrations support mTouch® Capacitive Touch technology and BLDC motor control 

Development and Evaluation Boards

The Explorer 16/32 platform is the primary development board for 16-bit products. Explorer 16/32 is supplemented by numerous application-specific development boards including PICtail™ Plus boards and Click boards™ from MikroElektronika. 

Explorer 16/32 Development Board: A modular and flexible development board for 16- and 32-bit PIC® MCUs and dsPIC® DSCs, with integrated programmer/debugger

Processor Plug-In Modules: Processor-specific Plug-in Modules 

PICtail Plus Expansion Boards: Expansion board allowing evaluation of complex hardware and software solutions 

Motor Control and Digital Power

Development boards for motor control and digital power applications range from simple starter kits to complete development platforms.

Digital Power Starter Kit: Allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family 

Low-Voltage Motor Control Development Bundle: For evaluation of motor control application with 5V or dual motors

MCHV-2 Development Board: Provides a cost-effective method of evaluating and developing high-voltage sensored or sensorless Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and AC Induction Motor (ACIM) applications 

MCLV-2 Development Board: Provides a cost-effective method of evaluating and developing low-voltage sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Sychronous Motor (PMSM) applications 

Motor Control Starter Kit: Demonstrations support mTouch Capacitive Touch technology and BLDC motor control

Emulators and Debuggers

The debuggers and programmers work across all PIC MCU platforms, are USB powered and are fully integrated with MPLAB® X IDE with features ranging from basic debugging to advanced emulation capability.

MPLAB® REAL ICE™ In-Circuit Emulator:  Next generation high-speed programmer and debugger with optional LVDS interconnect 

MPLAB® ICD 3: Cost-effective high-speed programmer and debugger 

PICkit™ 3 In-Circuit Debugger/Programmer: Low-cost programmer and debugger 

Application Notes


Title
Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW) Download
Sensored BLDC Motor Control Using dsPIC Digital Signal Controllers (DSCs) Download
Microchip TCP/IP Stack Application Note Download
Low-Power Design Guide Download
AN1375 - See What You Can Do with the CTMU Download
Stepper Motor Control with dsPIC® DSCs Download
Single-Shunt Three-Phase Current Reconstruction Algorithm for Sensorless FOC of a PMSM Download
Offline UPS Reference Design Using the dsPIC DSC Download
Digital Power IPFC Reference Design Application Note Download
AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs Download
AN1227 - Using a Keyboard with the Microchip Graphics Library Download
Switch Mode Power Supply (SMPS) Topologies (Part II) Download
AN1182 - Fonts in the Microchip Graphics Library Download
AN1145 - Using a USB Flash Drive with an Embedded Host Download
USB Human Interface Device Class on an Embedded Host Download
AN1142 - USB Mass Storage Class on an Embedded Host Download
AN1140 - USB Embedded Host Stack Download
AN1136 - How to Use Widgets in Microchip Graphics Library Download
Switch Mode Power Supply (SMPS) Topologies (Part I) Download
Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC Download
AN1071 - IrDA Standard Stack for Microchip 16-Bit and 32-bit MCUs Download
File I/O Functions Using Microchip's Memory Disk Drive File System Library Download
Data Encryption Routines for PIC24 and dsPIC Devices Download
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller Download
Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework Download

Brochures


Title
eXtreme Low Power (XLP) PIC® MCUs Brochure Download

Code Examples


Title
CE003 Driving a BLDC With Sinusoidal Voltages Using dsPIC30F Download

The MPLAB® development environment is a single tool chain supporting dsPIC® Digital Signal Controllers.

dsPIC33E Digital Signal Controllers