Upgrade the Performance in Your Real-World and Time-Critical Designs


Motor control, digital power, advanced sensing and control, safety-critical and high-performance embedded applications come with an array of design challenges. You might need to implement high-precision variable speed in a motor control application or high-speed control loop execution in a power conversion application. Your design may need functional safety compliance, or your industrial automation application may require math-intensive functions. To address these real-world design requirements, you need a high-performance solution that provides the processing power of a Digital Signal Controller (DSC) and the design simplicity of a microcontroller (MCU).

The high-performance dsPIC33C family of DSCs features the dsPIC33 “C” core with a Digital Signal Processing (DSP) engine, expanded context-selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals, and faster execution to enable complex, high-speed control loop implementation. Offering 100 MIPS performance, the dsPIC33C family of DSCs provides a path for users of dsPIC33E and dsPIC33F DSCs to develop more sophisticated applications.

Dual-Core and Single-Core Flexibility


dsPIC33CH Dual-Core DSCs

dsPIC33CH Dual-Core DSCs

  • Two dsPIC33 DSCs on a single chip
  • Different software teams can independently develop code for each core and later integrate it seamlessly into one chip
  • One integrated chip saves cost and board space
  • Independent cores and peripherals facilitate safety-critical and real-time operations
dsPIC33CK Single-Core DSCs

dsPIC33CK Single-Core DSCs

  • Cost-effective single-core option with the same high-performance core and peripherals as dsPIC33CH DSCs
  • Offers the simplicity of a microcontroller and application-specific peripherals and features
  • Provides a performance upgrade path for dsPIC33E and dsPIC33F DSC users

dsPIC33C MPT Secure DSCs With Integrated HSM

  • Immutable secure boot
  • Secure firmware upgrade (with live update)
  • Secure on-board communication and message authentication
  • Electronic Control Unit (ECU) authentication
  • WPC 1.3 Qi® high-power wireless charger authentication
  • Flash configurable as One-Time Programmable (OTP) memory

dsPIC33C DSC-Based Integrated Motor Drivers    

  • Integrated dsPIC33 DSC, full-bridge MOSFET gate driver and a LIN or CAN FD transceiver in one device
  • Reduced component count and board size to reduce system cost
  • Complete ecosystem with hardware and software tools to enable faster time to market
  • AEC Q100 Grade 0 certification to support operation between −40°C and 150°C

Target Applications


dsPIC33C DSC Product Portfolio


dsPIC33C DSCs General-Purpose, High-Performance and Robust Designs Motor Control Digital Power Functional Safety Embedded Security
dsPIC33CH MP Family
Dual-Core DSCs
90 + 100 MHz
Yes Yes Yes Yes Yes
dsPIC33CK MP Family
Single-Core DSCs
100 MHz
Yes Yes Yes Yes Yes
dsPIC33CK MC Family
Cost-effective DSCs
100 MHz
Yes Yes   Yes Yes
dsPIC33C MPT Family
Integrated Secure Subsystem
100 MHz
Yes Yes Yes Yes Yes

Featured Hardware Tools


Our most popular hardware development boards available for dsPIC33 products are shown below. To learn more about various development boards, please visit the Hardware Development Tools page.

dsPIC33CH Curiosity Development Board

Part Number: DM330028-2

The dsPIC33CH Curiosity Development Board (DM330028-2) is intended as a cost effective development and demonstration platform for the entire dsPIC33CH family of dual core high performance digital signal controllers.

dsPIC33CK Curiosity Development Board

Part Number: DM330030

The dsPIC33CK Curiosity Development Board (DM330030) is a cost-effective development and demonstration platform for the dsPIC33CK family of single-core high performance digital signal controllers.

dsPIC33CK64MC105 Curiosity Nano Evaluation Kit

Part Number: EV88G73A

Quickly prototype your application using the high-performance dsPIC33CK DSC with our cost-effective dsPIC33CK64MC105 Curiosity Nano Evaluation Kit that includes an on-board debugger.

dsPICDEM MCLV-2 Development Board

Part Number: DM330021-2

The dsPICDEM MCLV-2 Development Board provides a cost-effective method of evaluating and developing 3-phase sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications

dsPIC33C Digital Power Starter Kit

Part Number: DM330017-3

dsPIC33C Digital Power Starter Kit introduces and demonstrate the capabilities and features of Microchip's SMPS families of devices.

dsPIC33C Touch CAN LIN Curiosity Board

dsPIC33C Touch CAN LIN Curiosity Board

Part Number: EV97U97A

Prototype your robust touch and advanced sensor applications using our ISO 26262-compliant dsPIC33CK1024MP710 DSC with dsPIC33C Touch CAN LIN Board that includes an on-board integrated programmer/debugger, CAN, LIN and SENT transceivers.

Featured Development Tools


MPLAB® Development Ecosystem and Software Tools


The MPLAB development environment is a single tool chain supporting all dsPIC® Digital Signal Controllers.

MPLAB® X Integrated Development Environment

A single Integrated Development Environment (IDE) supporting all PIC MCUs and dsPIC33 DSCs

 

MPLAB® Code Configurator

A free graphical programming environment that generates seamless, easy-to-understand C code

MPLAB® XC Compiler


A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

dsPIC33C Digital Signal Controllers


Design Resources


Brochures

Title
Intelligent Power Supply Design Solutions Brochure Download

Microchip University Courses


Designing and Implementing a CAN FD Network

This free class covers CAN FD protocol and physical layer by guiding you through a CAN FD network design and implementation based on an example application.

dsPIC33C DSC Peripheral Deep Dive

This class presents deep-dive information on the architecture, set up, demonstration and pitfalls of the most common dsPIC33C peripherals.

Scalable dsPIC33C DSCs for Time-Critical Applications

This video introduces our latest dsPIC33C family of DSCs offering single-core and dual-core variants for time-critical control and high-performance embedded applications.