Embedded system developers seek a solution that delivers top-notch performance, precise real-time control and a versatile suite of development tools to enhance and streamline their development endeavors. Our dsPIC33A DSCs are meticulously crafted to cater to these demands and enable you to achieve the following key design objectives:
The real-time performance dsPIC33A DSCs enable implementing complex algorithms that enhance energy efficiency for optimal power utilization in your design for sustained performance
To optimize costs and minimize board space, the dsPIC33A DSCs integrate an expansive array of advanced analog and digital peripherals
By enabling the execution of multiple functions in a single microcontroller (MCU) through low-latency responsiveness, accelerated mathematical operations and real-time control capabilities, the dsPIC33A DSCs provide a unified and high-integration platform operation and help tackle the increasing software complexity
dsPIC33A DSCs incorporate advanced hardware safety and security features and a comprehensive ecosystem to provide your target level of protection and reliability.
The dsPIC33A family of DSCs with low latency responsiveness is designed for high-performance and real-time precision control applications. These DSCs combine the advantages of MCUs with the signal processing capabilities of Digital Signal Processors (DSPs), making them suitable for a wide variety of applications that require quick control loop computations using multiple sensor inputs.
This full-featured development and demonstration board enables you to explore the capabilities of the dsPIC33A DSC family. The board operation requires the insertion of a 120-pin general-purpose Dual In-Line Module (DIM) that includes a dsPIC33A DSC.
This inverter board enables rapid prototyping of motor control designs using interchangeable DIMs. It is targeted to drive a 12V–48V low-voltage three-phase Permanent Magnet Synchronous Motor (PMSM) or Brushless DC (BLDC) motor with up to 25A RMS continuous per phase at 25°C.
This board provides the user a flexible measurement platform for compatible Digital Power Plug-In Modules (DP PIMs) for our dsPIC33.
dsPIC33A DSCs support FreeRTOS v10.5 to provide robust real-time operating system capabilities. Use the pre-configured demo applications and comprehensive documentation to quickly get started with your FreeRTOS-based application development and prototyping using the dsPIC33A Curiosity Platform Development Board.
The DSP Library for dsPIC33A DSCs is a comprehensive suite of Digital Signal Processing (DSP) functions designed to facilitate the development of high-performance signal processing applications. By utilizing pre-built functions, you can substantially decrease your development time while improving the efficiency and precision of your signal processing tasks.
The Data EEPROM Emulation (DEE) library offers a cost-effective alternative for storing nonvolatile information in the Flash program memory, which requires high endurance.