We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Comprehensive Solution for Touch Sensing


Core-independent touch dsPIC33 DSCs offer leading-edge capacitive touch sensing performance with robustness, water and moisture rejection, immunity for conducted noise, functional safety readiness (ISO 26262, IEC 61508 and IEC 60730) and security.

Capacitive Touch Sensing Digital Signal Controllers (DSCs)

We offer the ISO26262 Functional Safety Touch packages for Core-Independent Touch DSCs to enable you to develop automotive safety-compliant touch applications. Below are the highlights of the ISO26262 Functional Safety Touch packages*.

  • ASIL-B and ASPICE L1-compliant functional safety touch library
  • Functional Safety Manual
  • Functional safety touch reference application with user’s guide
  • Functional safety library integration guide
  • Statis and dynamic code reports (Advanced package)
  • Safety analysis reports

* Functional Safety packages for diagnostics for the dsPIC33C DSCs must be purchased separately.

Functional Safety Touch Packages

Capacitive Touch Sensing Digital Signal Controllers (DSCs)

The touch libraries in MPLAB® Code Configurator (MCC), our free graphical programming environment, support autonomous capacitive touch sensing using core-independent touch dsPIC33 DSCs. The libraries support:

  1. Self-capacitance touch with Driven Shield+ technology
  2. Driven Shield and Driven Shield+ modes for state-of-the-art water tolerance
  3. Mutual capacitance touch

Combine these touch technologies using our touch library for use cases such as:

  • Buttons, sliders and wheels
  • Proximity sensing
  • Touchpads with surface gestures
  • Hands-off detection 

Some use cases listed above will be available in subsequent library releases. Contact us for more information.

Multiple Touch Button Use Cases

Touch Features


  • Capacitive self and mutual sensing*
  • 100+ touch buttons
  • Sliders, wheels
  • Proximity support*
  • Driven Shield+ technology
  • Water-tolerant touch
  • ASIL-B and ASPICE-compliant safety touch library packages
  • ISO 26262 and IEC 61508 functional safety packages
  • 2D touchpad support with surface gesture detection*
  • Boost mode (increase sensing speed and/or increase SNR)*
  • MPLAB Code Configurator (MCC) support for ease of development
  • Automotive qualified (silicon, robustness, noise sustainability, emissions)

Find the Right dsPIC33C DSC For Your Design


Getting Started With Capacitive Touch Sensing Designs Has Never Been Easier


Our sophisticated and user-friendly touch ecosystem covers all Microchip MCUs to bring your touch design from a concept to a final product quickly and smoothly. Complete your touch design in a few simple steps:

  1. Choose the right core-independent touch dsPIC33C DSC for your application from the parametric chart above.
  2. Use MPLAB Code Configurator (MCC) to configure drivers and libraries and generate touch code specific to the selected device.
  3. Create a project, import code, build and compile the application using MPLAB X Integrated Development Environament (IDE) and the MPLAB XC16 compiler.
  4. Troubleshoot runtime behavior and tune the output parameters as necessary with the help of MPLAB Data Visualizer.

The touch ecosystem and library APIs remain the same across device families, including PIC®, AVR® and SAM MCUs and dsPIC® DSCs, to seamlessly migrate based on system requirements.

Automotive Electronic Control Unit (ECU) Demonstration Application


This demo application showcases the use of high-performance, real-time dsPIC33C DSCs to meet the security and AUTOSAR requirements and implement a variety of automotive ECU functions.

Documents and Resources


Title
Capacitive Touch Sensor Design Download
dsPIC33/PIC24 FRM, Peripheral Trigger Generator (PTG) Download
Implementing Metal Over Capacitive Touch Sensors Download
Getting Started with Dual Core Download
Layout and Physical Design Guidelines for Capacitive Sensing Download
dsPIC33/PIC24 FRM, 12-Bit High-Speed, Multiple SARs A/D Converter (ADC) Download
dsPIC33/PIC24 FRM, Direct Memory Access Controller (DMA) - PIC24F FRM Download
dsPIC33/PIC24 FRM, Capture/Compare/PWM/Timer (MCCP and SCCP) Download

dsPIC DSCs: Your Solution to Overcome Various Touch-Sensing Challenges

Learn how Microchip’s dsPIC33 Digital Signal Controllers (DSCs) with core-independent touch address the challenges of implementing robust capacitive touch-sensing designs in automotive and industrial applications that require precision touch, faster response, robustness, functional safety and security.