PIC® MCUs for Closed-Loop Control

Design a fast, reliable real-time control system tailored to your application with the newest members of the PIC18-Q10 product family. You can use the Configurable Logic Cells (CLCs) available on the 28-pin PIC18F26Q10 and PIC18F27Q10 MCUs and 40-pin PIC18F45Q10, PIC18F46Q10 and PIC18F47Q10 MCUs to create custom hardware-based logic functions. All devices in this family contain integrated Intelligent Analog, configurable peripherals and 5V operation for increased noise immunity. Each device also includes a full complement of Core Independent Peripherals (CIPs), including Cyclic Redundancy Check/Memory Scan (CRC/Scan), Windowed Watchdog Timer (WWDT) and Hardware Limit Timer (HLT) for use in safety-critical applications, as well as Pulse-Width Modulators (PWMs) and multiple communications interfaces. The Intelligent Analog peripherals include Zero Cross Detect (ZCD), on-chip comparators and an Analog-to-Digital Converter with Computation (ADC2). These MCUs are well suited for a broad range of industrial control, consumer, automotive, capacitive touch sensing and Internet of Things (IoT) applications.

Getting Started


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the PIC18F47Q10 Curiosity Nano Evaluation Kit offers complete support for your next design.

System Features


Family Offering (Pin Count vs. Memory)


Flash (KB)

28 Pins

40 pins 

128

PIC18F27Q10

PIC18F47Q10

64

PIC18F26Q10

PIC18F46Q10

32

PIC18F25Q10

PIC18F45Q10

16

PIC18F24Q10

 

Key Features


  • 64 MHz internal oscillator
  • Up to 1 KB data EEPROM
  • Up to 3615 B data SRAM
  • 10-bit ADC2 (ADC with Computation), up to 35 channels
  • Four 16-bit timers
  • Complementary Waveform Generator (CWG)
  • Two comparators
  • Zero Cross Detect (ZCD)
  • Windowed Watch Dog Timer (WWDT)
  • Peripheral Pin Select (PPS)
  • Data Signal Modulator (DSM)
  • Up to 8 Configurable Logic Cells (CLC)

PIC18-Q10 Family Products