We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

MCUs that Combine CAN Flexible Data-Rate (FD) and Core Independent Peripherals to Increase System Capabilities

The PIC18-Q84 family of MCUs combines an extensive array of Core Independent Peripherals (CIPs) with Controller Area Network Flexible Data Rate (CAN FD) for automotive interface and smart sensor networks. Available with up to 128 KB of Flash memory and in packages with up to 48 pins, these cost-optimized MCUs also introduce new peripherals like the Universal Timer (UTMR) with customization capability and the addition of context switching to the 12-bit Analog-to-Digital Converter with Computation for automating analog signal analysis for real-time system response. They also include industry-standard options like JTAG boundary scan and 32-bit Cyclic Redundancy Check (CRC) with memory scan on boot for added system safety. Because these hardware-based CIPs are so easy to configure, there’s no longer any need to write and validate an entire software routine to accomplish a task. This speeds up and simplifies your development so you can focus other aspects of your design.

Getting Started


Take your next idea to market with a cost-effective development board that you can keep in your pocket. With its full programming and debugging capabilities, the PIC18F57Q84 Curiosity Nano Evaluation Kit (DM182030) offers complete support for your next design.

The PIC18-Q84 family is designed to integrate with MPLAB® Code Configurator (MCC), a free software plug-in for our award-winning MPLAB X Integrated Development Environment (IDE), that provides a graphical interface to easily configure peripherals and functions specific to your application. Code examples are also available to help you immediately start your development.

PIC18F57Q84 Curiosity Nano Evaluation Kit

System Features


Family Offering (Pin Count vs. Memory)


Flash (KB) 28 Pins 40 Pins 48 Pins
128 PIC18F27Q84 PIC18F47Q84 PIC18F57Q84
64 PIC18F26Q84 PIC18F46Q84 PIC18F56Q84

Key Features


  • 64 MHz internal oscillator
  • Up to 13 KB data SRAM and 1K Data EEPROM
  • 12-bit ADC with Computation and context switching, up to 43 channels
  • Two 16-bit Universal Timers (UTMRs)
  • Vectored Interrupt (VI) capability
  • Safety Functionality:
    • Windowed Watchdog Timer (WWDT)
    • 32-bit Cyclic Redundancy Check (CRC) with SCAN
    • JTAG boundary scan
  • Communication:
    • UART, SPI and I2C

PIC18-Q84 Product Family