We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Configurable, Analog-Focused MCUs for Sensor Interfacing Designs

The PIC18-Q71 MCUs product family combines powerful Core Independent Peripherals (CIPs) and a high level of analog integration to simplify sensor interfacing and analog measurements, optimize system performance and reduce BOM cost. PIC18-Q71 MCUs contain a 12-bit differential Analog-to-Digital Converter (ADC), configurable Operational Amplifiers (OPAs), high-speed analog comparators and an 8-bit signal routing port to interconnect digital peripherals. These MCUs have extended timing capabilities for precision control with integrated high resolution 16-bit dual Pulse Width Modulators (PWMs), a 20-bit Numerically Controller Oscillator (NCO) and a 32-bit Universal Timer (UT). Their rich set of CIPs, in combination with the Analog Peripheral Manager (APM), enable simple analog configurations and quick responses to system events. You can easily configure peripherals and functions, generate application code and simulate analog circuits prior to hardware prototyping to reduce your development time and speed up your time to market. This product family is available in package and memory options for a variety of applications including LED lighting, predictive maintenance, medical, home automation, industrial process control, automotive and Internet of Things (IoT). 

Try Live PIC18-Q71 Demos


Are you an embedded application engineer starting your next design and looking to take advantage of the on-chip Core Independent Peripherals (CIPs)? Do you find yourself looking for a hands-on experience to understand how these features work in real time? Now, you can interact with physical demos on your screen from anywhere. Microchip Try is a website for visual learners that provides real-time demos that you can interact with by changing variables and watching how the demo responds.

Explore the real time control demo and the Operational Amplifier (OPA) cloud lab demo, engage with it, and learn how to implement the features in your design.

Getting Started


The PIC18F56Q71 Curiosity Nano Evaluation Kit is the best platform for rapid prototyping with the PIC18-Q71 family of MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with MPLAB® X Integrated Development Environment (IDE). Its small form factor makes the board excellent for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

PIC18-Q71 Product Family


System Features


Family Offering (Pin Count Versus Memory)


Key Features


  • 64 MHz internal oscillator
  • Up to 4 KB data SRAM
  • 256B data EEPROM
  • Two OPAs
  • Two 8-bit buffered DACs
  • One 10-bit buffered DAC
  • 12-bit differential ADCC with context switching
  • Analog Peripheral Manager
  • 8-bit Signal Routing Port
  • Four DMA channels 
  • Two UTs
  • Three 16-bit dual PWMs 
  • Eight CLCs
  • Three CWGs
  • Two analog comparators
  • ZCD
  • 32-bit CRC
  • WWDT
  • PPS