Compact Microcontroller (MCU) With Advanced Logic Customization 

The PIC16F13145 family of MCUs addresses the demand for on-chip digital logic through the new Configurable Logic Block (CLB) module, which removes the need for external logic chips. This peripheral expands upon integrated hardware-based logic through software reconfiguration and peripheral interconnections. The CLB can be quickly configured using the GUI-based tool offered as part of MPLAB® Code Configurator (MCC).

Configurable Logic Block (CLB) Module


Operating autonomously from the CPU, the CLB ensures rapid and consistent response times by performing hardware-based digital logic. The CLB accommodates an array of 32 fundamental logic elements, each capable of simulating an AND/OR/NAND/NOR gate, buffer/inverting buffer, D flip-flop, JK flip-flop, multiplexers or four-input LUT. The CLB also supports dynamic configuration for on-the-fly changes and tri-state logic. It is especially proficient in automotive and industrial environments while remaining versatile enough to suit a broad array of applications.

Configurable Logic Block (CLB) Traffic Light Demo

Discover the CLB in action with Microchip Try. Explore the state monitoring logic designed for a European traffic light system. Take control of the light and observe how the CLB recalculates to ensure a safe state. 

Getting Started


Unleash your dream logic configurations with the PIC16F13145 Curiosity Nano Evaluation Kit, a comprehensive solution for your next design. It is equipped with full on-board program and debug capabilities, so you can dive in immediately.

The PIC16F13145 family seamlessly integrates with MPLAB Code Configurator (MCC), a complimentary software plug-in for our acclaimed MPLAB X Integrated Development Environment (IDE). This tool offers a user-friendly graphical interface to effortlessly tailor peripherals and application-specific functions. It even includes a specialized CLB graphical interface to harness the CLB's unparalleled customization abilities. You can also access a range of code examples to immediately begin your development journey.

Image of MPLAB® Code Configurator logo

System Features


Configurable Logic Block (CLB)

Advanced Logic Customization 

The CLB module allows for the creation of hardware-based, custom combinational logic functions directly within the MCU. With this seamless integration, the CLB presents designers with a straightforward route to enhance the speed and responsiveness of their embedded control systems. Its independent operation from the CPU clock speed enhances system latency and delivers a low-power solution.

CLB Synthesizer

Configure Without Code

The CLB module brings a new level of customization to embedded systems. The on-chip logic blocks can be customized by the CLB graphical synthesizer in MPLAB Code Configurator (MCC). This allows you to visualize your designs without having to code.

Configurable Analog

10-bit ADCC

The high-speed Analog-to-Digital Converter with Computation (ADCC) automates signal analysis and data acquisition functions simplifying real-time control and capacitive sensing designs.  

Improved Data Acquisition

Fast Comparators

Our comparators boast a 50 ns response time, serving a wide range of applications requiring high-speed instrumentation, logic level shifting, threshold detection and various comparator-based commands. The on-chip configurable peripheral, a versatile and universally applicable feature, reduces costs and design time, providing all essential features for sophisticated embedded designs.

Family Offering (Pin Count Versus Memory)


Key Features


  • 32 MHz PIC16 CPU core
  • Up to 14 KB Flash program with independent control for code protection
  • Configurable boot memory and SAF area for storing data
  • Device Information Area (DIA) and Device Configuration Information (DCI)
  • Up to 1 KB User SRAM
  • One CLB module with 32 Basic Logic Elements (BLEs) and built-in counter
  • 32-bit Cyclic Redundancy Check (CRC) with built-in memory scanner that can operate from the core independently
  • 10-bit single-ended Analog-to-Digital Converter (ADC) with computation (300 ksps) and channel grouping, which allows multiple, simultaneous input connections to the ADC
  • One 8-bit programmable Digital-to-Analog Converter (DAC) with two buffered outputs    
  • Two high-speed comparators
  • Fixed Voltage Reference (FVR)
  • Temperature sensor with factory calibration
  • High precision internal oscillator (+/- 2% accuracy) with clock switching
  • Capabilities for external crystal oscillators and external clock
  • One MSSP module that can be configured as SPI or I2C (up to 400 KHz only)
  • One EUSART with auto baud
  • Three timers (combination of 8- and 16-bit timers with hardware limit features)

PIC16F131xx Product Family