We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

AVR® DD MCUs-Designed for Multi-Voltage Analog Applications

The AVR DD family builds upon the low-power performance of the AVR architecture with a world-class selection of Core Independent Peripherals (CIPs) and a fully loaded intelligent analog portfolio, giving you the freedom to innovate with your designs. With its comprehensive feature set, including Multi-Voltage Input/Output (MVIO), the AVR DD family is perfectly suited for complex applications or as a companion microcontroller (MCU) in complex designs with multiple power domains.

This family of MCUs leverages on-board CIPs and a five-volt operation mode for increased noise immunity while also reducing system latency by making use of the powerful Event System (EVSYS) and Configurable Custom Logic (CCL) peripherals. The AVR DD family’s MVIO allows true level-shifted bi-directional communication with devices on a different power domain, which removes the need for a level shifter. This family’s flexibility makes it excellent for real-time control functions in industrial control, home appliance, automotive, Internet of Things (IoT) and other applications. Our AVR DB MCUs are a great option for signal conditioning capabilities, featuring three on-chip operational amplifiers (op amps). For low-latency control applications and capacitive touch user interfaces, our AVR DA MCUs are a great option.

Getting Started


The AVR64DD32 Curiosity Nano Evaluation Kit is the best platform for rapid prototyping with AVR DD MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with the MPLAB® X Integrated Development Environments (IDE). Its small form factor makes the board excellent for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

Functional Safety Ready for Safety-Critical Applications


We recommend the AVR DD family for safety-critical applications targeting both industrial and automotive products (IEC 61508 and ISO 26262). We also offer the MPLAB® XC8 Functional Safety Compiler License, which is a TÜV SÜD-certified compiler package that supports 8-bit PIC and AVR MCUs. We provide documents such as FMEDA reports and safety manuals on request. Please contact one of our local sales offices or your distributor for more information.

Try a Live MVIO Demo


Microchip Try is a website for visual learners that provides real-time demos that you can interact with by changing variables and watching how the demo responds.

System Features


Family Offering (Pin Count vs. Memory)


Key Features


  • Internal 24 MHz oscillator
  • Up to 8 KB SRAM
  • Up to 22-channel, 130 ksps 12-bit differential Analog-to-Digital Converter (ADC)
  • 10-bit 350 ksps Digital-to-Analog Converter (DAC)
  • Analog Comparator (AC) with scalable reference input
  • Cyclic Redundancy Check (CRC) scan

 

  • Clock Failure Detect
  • 16-bit Real Time Clock (RTC) and periodic interrupt timer
  • Configurable Custom Logic (CCL) peripheral
  • Up to 6-channel Event System peripheral
  • Configurable, internally generated reference voltage
  • USART/SPI/dual-mode Two-Wire Interface (TWI)
  • Multi-voltage I/O on Port C
  • 1.8V tolerant inputs selectable for all input pins

AVR DD Products