MCUs that Increase System Throughput and Lower Power Consumption in Embedded Applications

Demonstrating our commitment to supporting the strong legacy of the AVR® family of 8-bit microcontrollers (MCUs), this tinyAVR® family expands the performance of the latest generation of AVR MCUs. These devices incorporate several features including Core Independent Peripherals (CIPs), a Peripheral Touch Controller (PTC) and a Peripheral Event System. These devices are also supported by Atmel START, an intuitive, online graphical configuration tool for embedded projects that allows you to configure drivers and software for your device.

tinyAVR devices offer an unrivalled combination of miniaturization, processing power, analog performance and system-level integration. The tinyAVR MCU is the most compact, feature-rich device in the AVR family.

 

Getting Started


The ATtiny3217 Curiosity Nano Evaluation Kit is the ideal platform for rapid prototyping with these tinyAVR MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with MPLAB® X, Microchip Studio and IAR Embedded Workbench Integrated Development Environments (IDEs). Its small form factor makes it excellent for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

Functional Safety Ready for Safety-Critical Applications


The AVR DA family is recommended for safety-critical applications targeting appliance (IEC 60730), industrial (IEC 61508) and automotive (ISO 26262) products. We also offer the MPLAB® XC8 Functional Safety Compiler License, which is a TÜV SÜD certified compiler package supporting PIC® and AVR® microcontrollers that includes qualification documentation for MPLAB X Integrated Development Environment (IDE) and MPLAB programmers. Documents such as FMEDA reports and safety manuals are available on request. Please contact your local Microchip sales office or your distributor for more information.

System Features


Family Offering (Pin Count vs. Memory)


Key Features


  • Internal 20 MHz oscillator
  • Up to 32 KB of Flash memory
  • Up to two 10-bit ADCs
  • Peripheral Touch Controller (PTC)
  • 8-bit DAC
  • Cyclic Redundancy Check (CRC) scan
  • 16-bit real time clock and periodic interrupt timer
  • Advanced 12-bit timer/counter for control applications
  • Configurable Custom Logic (CCL) peripheral
  • Six-channel Peripheral Event System
  • Analog comparator reference input
  • Configurable, internally generated reference voltage

New/Popular ATtiny3217 Family Products