We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Intelligent, Fast and Accurate Analog series of tinyAVR® MCUs

The ATtiny1627 family of AVR® microcontrollers (MCUs) is equipped with high-speed integrated analog, hardware-based Core Independent Peripherals (CIPs) and low-power performance for efficient real-time control and sensor node applications. For design flexibility and to optimize your board layout, this family of 4 KB to 32 KB Flash devices is available in SOIC, SSOP and VQFN packages ranging from 14 to 24 pins. These tinyAVR® MCUs are well suited for a wide range of industrial, consumer, appliance, automotive, sensor node and other applications. If your design is a closed-loop control system, the ATtiny1607 family is a great option. 

Enabling Reliable Sensor Interfaces in Harsh Environments


Designers of reliable sensor end node applications require an MCU that can quickly and accurately measure and convert signals in harsh environments while also using power efficiently. Featuring a 12-bit differential Analog-to-Digital Converter (ADC) and a Programmable Gain Amplifier (PGA) with up to 16x gain, the ATtiny1627 family enables measurement of smaller amplitude signals, reclaims signals from noisy environments and performs fast conversion of the signals.

The accurate and temperature-stable internal 20 MHz RC oscillator, Configurable Custom Logic (CCL), Event System and Core Independent Peripherals significantly reduce the need for external components. The small 3 × 3 mm 20-pin VQFN package option further reduces the PCB footprint, enabling you to create extremely compact and cost-efficient designs.

Getting Started


Take Your Idea from Concept to Prototype


The ATtiny1627 Curiosity Nano board is the ideal platform for rapid prototyping with these tinyAVR MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with the MPLAB® X Integrated Development Environments (IDE). Its small form factor makes it excellent for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

Functional Safety Ready for Safety-Critical Applications


Our ATtiny3227 family for safety-critical applications targets both industrial and automotive products. We also offer the MPLAB XC8 Functional Safety Compiler License, which is a TÜV SÜD-certified compiler package that supports 8-bit PIC® and AVR MCUs. Our ATtiny3227 ISO 26262 and IEC 61508 functional safety packages come with documents such as FMEDA reports and safety manuals.

System Features


Family Offering (Pin Count vs. Memory)


Flash (KB) 14 Pins 20 Pins 24 Pins Status
32 ATtiny3224 ATtiny3226
ATtiny3227 In Production
16 ATtiny1624 ATtiny1626 ATtiny1627 In Production
8 ATtiny824 ATtiny826 ATtiny827 In Production
4 ATtiny424 ATtiny426
ATtiny427 In Production

ATtiny1627 Key Attributes


  • Internal 20 MHz oscillator
  • Up to 15-channel, 375 ksps 12-bit differential and single-ended Analog-to-Digital Converter (ADC)
  • Programmable Gain Amplifier (PGA) supporting up to 16x gain
  • Cyclic Redundancy Check (CRC) scan
  • 16-bit Real Time Clock (RTC) and Periodic Interrupt Timer
  • Configurable Custom Logic (CCL) peripheral
  • Six-channel Peripheral Event System
  • Analog comparator with scalable reference input
  • Configurable, internally generated reference voltage
  • Two (USARTs), one SPI, one dual-mode TWI

ATtiny1627 Products