We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Small AVR® Microcontrollers for Closed-Loop Control Systems

The ATtiny1607 family of AVR® MCUs is equipped with high-speed integrated analog, hardware-based Core Independent Peripherals (CIPs) and low-power performance for efficient, real-time control and sensor node applications in a small physical footprint to help optimize board layout. This family offers a broad range of memory, pin and package configurations, from 2 KB to 16 KB Flash memory and 8- to 24-pin packages. These tinyAVR® MCUs are well suited for a wide range of applications including industrial, consumer, appliance, automotive and Internet of Things (IoT) sensor nodes. The AVR ATtiny1627 family is well suited for designs that require sensors in harsh environments. 

Getting Started


The ATtiny1607 Curiosity Nano Evaluation Kit is the ideal platform for rapid prototyping with  tinyAVR MCUs. The USB-powered kit features an on-board programmer/debugger that seamlessly integrates with MPLAB® X and Microchip Studio Integrated Development Environments (IDEs). The small form factor makes the board ideal for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boardss™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

Significantly reduce your development time with Atmel START, our intuitive, web-based graphical configuration tool for embedded projects. While you navigate through the easy-to-use interface, Atmel START generates factory-validated C-code to help get your design started quickly. Get started today at start.atmel.com.

With a few clicks, Atmel START projects can be imported into Microchip Studio IDE and can be easily modified at any time. 

System Features


Family Offering (Pin Count vs. Memory)


Flash (KB)

8 Pins

14 Pins

20 Pins

24 Pins

16

 

ATtiny1604

ATtiny1606

ATtiny1607

8

 

ATtiny804

ATtiny806

ATtiny807

4

ATtiny402

ATtiny404

ATtiny406

 

2

ATtiny202

ATtiny204

 

 

Key Features


  • Internal 20 MHz oscillator
  • Up to 16 KB of Flash memory
  • Up to 12-channel, 115 ksps 10-bit ADC
  • Cyclic Redundancy Check (CRC) scan
  • 16-bit Real-Time Clock and Periodic Interrupt Timer
  • Configurable Custom Logic (CCL) peripheral
  • Three-channel Peripheral Event System
  • Analog comparator with scalable reference input
  • Configurable, internally generated reference voltage
  • USART/SPI/dual-mode TWI
  • Available with up to 22 I/O

ATtiny1607 Product Family