We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Designed for Real-Time Control with Core Independent Peripherals

Combining intelligent hardware peripherals along with the low-power capability of the AVR® core, megaAVR® microcontrollers (MCUs) broaden the effectiveness of your real-time control systems. Devices like the ATmega4809, ATmega4808, ATmega3209 and ATmega3208 offer individualized options for larger memory, pin counts and packages, while devices such as the ATmega1609, ATmega1608, ATmega809 and ATmega808 offer lower memory and pin-count variants. In addition to their easy-to-configure Core Independent Peripherals, all of these devices include a high-speed Analog-to-Digital Converter (ADC) that enables efficient noise reduction. This makes devices in the ATmega4809 family optimal as companion MCUs for complex microprocessor-based systems, or as stand-alone processors in command-and-control environments.

Getting Started


Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATmega4809 Curiosity Nano Evaluation Kit offers complete support for your next design. The ATmega4809 microcontroller broadens the effectiveness of real-time control systems with a combination of intelligent hardware peripherals alongside the low-power capacity of the AVR core.

System Features


Family Offering (Pin Count vs. Memory)


Key Features


  • Internal 20 MHz oscillator
  • Up to 16-channel, high-speed 10-bit ADC
  • Cyclic Redundancy Check (CRC) with Scan
  • 16-bit Real Time Clock (RTC)
  • Configurable Custom Logic (CCL) peripheral
  • Six-channel Peripheral Event System
  • Analog Comparator with scalable reference input
  • Configurable, internally generated reference voltage
  • UART/SPI/dual-mode I2C