We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

 

Operating at 850 DMIPS at under 150 mW, the SAMA5D3 microprocessor (MPU) is ideal for any high-performance, low-power and cost-sensitive industrial application. Think of it for control panels, smart grid devices and bar code scanners—anything that needs high levels of connectivity, enhanced user interfaces, robust security or is battery powered. The SAMA5D3 is also an ideal fit for wearable computing and mobile applications where low power and a small footprint are critical. The SAMA5D3 series includes devices supporting a −40 to 105°C temperature range and options available in a 12 × 12 mm 324 BGA package (in 0.5 mm pitch).

Key Features


  • Arm® Cortex®-A5 core running at 536 MHz (850 DMIPS)
  • Floating Point Unit (FPU) for high-precision computing and accelerated data processing
  • Market-leading low power consumption
    • Less than 150 mW in active mode at 536 MHz with all peripherals activated
    • Less than 0.5 mW in low-power mode with SRAM and registers retention
  • Dual CAN controller
  • Gigabit Ethernet MAC and 10/100 MAC with IEEE® 1588
  • Three High-Speed USB ports (configurable as three hosts or two hosts and one device port)
  • CMOS image sensor interface
  • Graphic LCD controller with overlays for image composition
  • AES/3DES hardware encryption engines and secure boot
  • 324 BGA (15 × 15 mm in 0.8 pitch) package and also a small BGA (12 × 12 mm in 0.5 pitch) package
  • Extended industrial temperature range: −40°C to 105°C

SAMA5D3 Products


Development Tools


To make your design process easier and reduce your time to market, we provide a full range of hardware and software tools for our 32-bit MPUs. We also work with a worldwide network of partners to deliver additional hardware and software solutions for these devices.

Design Files
To shorten time to market and facilitate PCB design, we provide design, layout and Gerber files for download. Multiple partners are also offering System-on-Modules (SOMs).

Evaluation Kits and Development Boards


Product Description
SAMA5D35-EK No longer available, replaced by the SAMA5D3-XPLD
SAMA5D36-EK No longer available, replaced by the SAMA5D3-XPLD

SAMA5 Third-Party Partners


To ease your design process and reduce your time to market, we collaborate with a global network of partners that deliver hardware and software solutions for the SAMA5 Arm Cortex-A5 based MPUs. As our worldwide partner ecosystem continues to grow, we will feature new partners here.

Hardware, Software

Phone:  +39 06 99 12 187
Email: info@acmesystems.it
Web:  www.acmesystems.it

MPU: SAM9G20, SAM9G25, SAMA5D31

Software

Email: orders@arm.com
Web: www.arm.com/ds5

MPU: SAM9, SAMA5

Software

Phone:  (613) 595-1999
Email: jason@cranksoftware.com
Web:  www.cranksoftware.com

MPU: SAMA5D2, SAMA5D4

Hardware, Software

Email: info@dab-embedded.com
Web: www.dab-embedded.com

MPU: SAMA5D44

Software

Phone:  +44 1223 245571
Email: info@ecoscentric.com
Web:  www.ecoscentric.com

MPU: SAM9, SAMA5D3

Hardware, Software

Email: info@eforce.co.jp
Web: www.eforce.co.jp

MPU: SAMA5D3

Hardware, Software

Web: Element14.com

MPU: SAM9, SAMA5D34

Hardware, Software

Phone:  +49 (0)721 62725-20
Fax: +49 (0)721 62725-19
E-Mail: mail@emtrion.de
Web: www.emtrion.de

MPU: SAMA5D36

Software

Email: info@expresslogic.com
Web: www.rtos.com

MPU: SAMA5D2, SAMA5D3

Software

Phone:  +33 484 258 098
Email: info@bootlin.com
Web:  https://bootlin.com

MPU: SAM9, SAMA5D3, SAMA5D4

Software

Contact: FreeRTOS/Contact
Web: FreeRTOS.org

MPU: SAM9, SAMA5

Hardware, Software

Contact: FreeRTOS/Contact
Web: lairdconnect.com

MPU: MPU: SAMA5D2, SAMA5D3, SAM9X60, FIPS certified

Hardware

Phone:  +43-1-236-1101
Email: sales@ronetix.at
Web: www.ronetix.at

MPU: SAM9, SAMA5D3

Hardware, Software

US: +1 (978) 874-0299
Email: info@segger.com
Web: www.segger.com

MPU: SAM9, SAMA5

Software

Email: info@sequiturlabs.com
Web: www.sequiturlabs.com

MPU: SAMA5D4, SAMA5D2

Hardware, Software

Phone:  +972-77-5007265
Email: sales@shiratech.com
Web:  www.shiratech-solutions.com

MPU: SAM9, SAMA5D3

Hardware, Software

Phone:  +49 30 611295 0
Email: info@taskit.de
Web: www.taskit.de

MPU: SAM9, SAMA5D22, SAMA5D36

Software

Phone:  +1-866-392-4897
Email: info@timesys.com
Web:  www.timesys.com/atmel

MPU: SAM9, SAMA5