The SAMA5D2 series is a high-performance, ultra-low-power Arm® Cortex®-A5 based microprocessor (MPU). The Cortex A5 processor runs up to 500 MHz and features the Arm Neon™ SIMD technology engine, a 128 KB L2 cache and a floating point unit. It supports multiple memories, including latest-generation technologies such as DDR3, LPDDR3 and QSPI Flash. It integrates powerful peripherals for connectivity (EMAC, USB, dual CAN, up to 10 UARTs, and more) and user interface applications (TFT LCD controller, projected capacitive and resistive touch controllers, class D amplifier, audio PLL, CMOS sensor interface, etc.). These devices offer advanced security functions to protect customer code and secure external data transfers. They include Arm TrustZone® technology, tamper detection, secure data storage, hardware encryption engine, on-the-fly decryption of code stored in external DDR or QSPI memory and a secure bootloader. They also come with a free Microchip Linux® distribution.
*The device has been pre-qualified for use in payment card solutions that require PCI 5.X. Pre-certification report available under NDA.
Phone: +39 06 99 12 187
Email: info@acmesystems.it
Web: www.acmesystems.it
MPU: SAM9G20, SAM9G25, SAMA5D31
Email: orders@arm.com
Web: www.arm.com/ds5
MPU: SAM9, SAMA5
Phone: (613) 595-1999
Email: jason@cranksoftware.com
Web: www.cranksoftware.com
MPU: SAMA5D2, SAMA5D4
Email: info@dab-embedded.com
Web: www.dab-embedded.com
MPU: SAMA5D44
Phone: +44 1223 245571
Email: info@ecoscentric.com
Web: www.ecoscentric.com
MPU: SAM9, SAMA5D3
Email: info@eforce.co.jp
Web: www.eforce.co.jp
MPU: SAMA5D3
Web: Element14.com
MPU: SAM9, SAMA5D34
Phone: +49 (0)721 62725-20
Fax: +49 (0)721 62725-19
E-Mail: mail@emtrion.de
Web: www.emtrion.de
MPU: SAMA5D36
Email: info@expresslogic.com
Web: www.rtos.com
MPU: SAMA5D2, SAMA5D3
Phone: +33 484 258 098
Email: info@bootlin.com
Web: https://bootlin.com
MPU: SAM9, SAMA5D3, SAMA5D4
Contact: FreeRTOS/Contact
Web: FreeRTOS.org
MPU: SAM9, SAMA5
Contact: FreeRTOS/Contact
Web: lairdconnect.com
MPU: MPU: SAMA5D2, SAMA5D3, SAM9X60, FIPS certified
Phone: +43-1-236-1101
Email: sales@ronetix.at
Web: www.ronetix.at
MPU: SAM9, SAMA5D3
US: +1 (978) 874-0299
Email: info@segger.com
Web: http://www.segger.com
MPU: SAM9, SAMA5
Email: info@sequiturlabs.com
Web: http://www.sequiturlabs.com
MPU: SAMA5D4, SAMA5D2
Phone: +972-77-5007265
Email: sales@shiratech.com
Web: www.shiratech-solutions.com
MPU: SAM9, SAMA5D3
Phone: +49 30 611295 0
Email: info@taskit.de
Web: http://www.taskit.de
MPU: SAM9, SAMA5D22, SAMA5D36
Phone: +1-866-392-4897
Email: info@timesys.com
Web: www.timesys.com/atmel
MPU: SAM9, SAMA5