Arm® Cortex® Processor-Based SAM D Microcontrollers


SAM D microcontrollers (MCUs) are truly differentiated general-purpose devices that are well suited for many low-power, cost-sensitive industrial and consumer applications. These MCUs offer excellent interface and peripheral options with impressive low-power performance.  

SAM D Microcontroller

SAM D1x/2x MCUs

SAM D MCUs build on decades of innovation and experience in embedded Flash microcontroller technology. This series of MCUs not only sets a new benchmark for flexibility and ease-of-use but also combines the performance and energy efficiency of an Arm Cortex-M0+ based MCU with an optimized architecture and peripheral set.

Key Features

  • Arm Cortex-M0+ based MCU running up to 48 MHz
  • Flash memory densities range from 8 KB to 256 KB with SRAM ranging from 2 KB to 32 KB
  • Low power consumption at < 70 µA/MHz
  • Direct Memory Access (DMA) and Event system
  • Up to six flexible serial communication modules (SERCOMs) provide peripheral flexibility
  • Full Speed USB device and embedded host
  • 12-bit Analog-to-Digital Converter (ADC) with up to 20 channels; 10-bit Digital-to-Analog Converter (DAC)
  • Hardware touch support with the QTouch® technology Peripheral Touch Controller (PTC)
  • Packages ranging from 14 to 64 pins 

SAM D5x MCUs

The SAM D51 high- performance MCU series features the 32-bit Arm Cortex-M4F processor with Floating Point Unit (FPU) running at up to 120 MHz, up to 1 MB dual-panel Flash with ECC, and up to 256 KB of SRAM with ECC. This series of MCUS offers excellent interface options with class-leading power performance and integrated hardware security. 

Key Features

  • Arm Cortex-M4F core running at 120 MHz with single precision FPU
  • Quad Serial Peripheral Interface (QSPI) with Execute in Place (XIP) support
  • Supports five low-power modes with class-leading 65 µA/MHz active power performance 
  • Up to two Secure Digital Host Controllers (SDHCs) for eMMC/SDIO/SD
  • Up to eight SERCOM ports configurable as UART/USART, ISO 7816, SPI or I2C
  • Full-Speed USB with embedded host/device
  • Dual 12-bit 1Msps ADC with up to 32 channels; dual 12-bit 1 Msps DAC
  • Integrated security features including AES hardware encryption engines, TRNG and SHA-based memory integrity checker
  • Hardware touch support with QTouch technology PTC supporting up to 256 channels of capacitive touch
  • Pin compatibility options with SAM D2x available on select packages
  • Packages ranging from 48 to 128 pins

Start Your New Design With Improved, Enhanced and Lower-Cost PIC32C MCUs


Did you know that PIC32C MCUs, powered by Arm Cortex cores, offer enhanced features and other benefits at up to 60% lower prices than comparable SAM MCUs? They deliver the performance and functionality to meet the requirements of a vast array of embedded designs,

Related Devices: PIC32CX Family


Pin- and software-compatible products that support the same set of applications as the SAM D MCU families include:

  • Compatible devices with extended features and options for applications using SAM D5x MCUs
  • Enhanced security capabilities
  • Immutable secure boot, secure debug and chip-erase code protection
  • Options available with integrated Hardware Security Module (HSM)

SAM D Microcontrollers


Development Tools


Software


MPLAB® X IDE

MPLAB® X Integrated Development Environment (IDE)

MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers and digital signal controllers. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free. 

MPLAB® Harmony v3

MPLAB® Harmony v3 Software Framework

MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit microcontrollers (MCUs). It enables robust framework development of interoperable RTOS-friendly libraries with quick and extensive Microchip support for third-party software integration. MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum re-use and reduces time to market.

Documentation


Search Documentation
Showing for
Document Category Title Date
Legacy Collaterals
AN_42508 - AT10764: Software Library for AES-128 Encryption and Decryption
10 Dec 2016
Legacy Collaterals
AN_42473 - AT11480: Analog Comparator Application Examples
10 Dec 2016
Legacy Collaterals
AN_8486 - AVR4950: ASF - USB Host Stack
10 Dec 2016
Legacy Collaterals
AN_42249 - AT07347: Executing Code from RAM
10 Dec 2016
Legacy Collaterals
AN_42724 - AT17284: Proximetry Cloud Based Smart Plug User Guide
10 Dec 2016
Legacy Collaterals
AN_42631 - AT11628: SAM D21 SERCOM I2C Configuration
10 Dec 2016
Legacy Collaterals
AN_42386 - AT10828: DALI Slave Stack for SAM D20/D21
10 Dec 2016
Legacy Collaterals
AN_42255 - AT07451: SAM D21/DA1 Inter-IC Sound Controller (I2S) Driver
10 Dec 2016
Legacy Collaterals
AN_42366 - AT07175: SAM-BA Bootloader for SAM D21
10 Dec 2016
Legacy Collaterals
AN_42261 - AT06475: SAM D21 USB
10 Dec 2016
Legacy Collaterals
AN_42254 - AT06466: Getting started with SAM D21
10 Dec 2016
Legacy Collaterals
AN_42258 - AT07627: ASF Manual (SAM D21)
10 Dec 2016
Legacy Collaterals
AN_42138 - AT03664: Getting Started with FreeRTOS on SAM D20/D21/R21/L21/L22
10 Dec 2016
Legacy Collaterals
AN_42189 - AT04389: Connecting SAMD20E to the AT86RF233 Transceiver
10 Dec 2016
Legacy Collaterals
AN_42149 - AT03789: SAM D10/D11/D20/D21/DA1/R Brown Out Detector (BOD) Driver
10 Dec 2016
Legacy Collaterals
AN_42119 - AT03259: SAM D/R System Clock Management (SYSTEM CLOCK) Driver
10 Dec 2016
Legacy Collaterals
AN_42120 - AT03260: SAM D/R System (SYSTEM) Driver
10 Dec 2016
Legacy Collaterals
AN_42109 - AT03243: SAM D/R Analog to Digital Converter (ADC) Driver
10 Dec 2016
Legacy Collaterals
AN_32219 - AT04470: Differences between SAM D21 Variants A, B, and L
10 Dec 2016
Legacy Collaterals
AN_42115 - AT03255: SAM D/R/L/C Serial Peripheral Interface (SERCOM SPI) Driver
10 Dec 2016
Application Notes
AN_42110 - AT03244: SAM D20/D21/D10/D11/DA1/C21 Digital-to-Analog Driver (DAC)
10 Dec 2016
Legacy Collaterals
SAM-BA Monitor for ROMless Cortex M Devices - SAM-BA® Monitor for ROMless Cortex Devices Application Note
10 Nov 2017
Legacy Collaterals
AN2465 - SAM D21 SERCOM SPI Configuration
16 Jun 2017
Legacy Collaterals
AN_42256 - AT07058: SAM D10/D11/D21/DA1/R/L/C Timer Counter for Control Applications (TCC) Driver
10 Dec 2016
Legacy Collaterals
AN_42257 - AT07683: SAM D09/D10/D11/D21/DA1/R/L/C Direct Memory Access Controller (DMAC) Driver
10 Dec 2016
Legacy Collaterals
AN_42118 - AT03256: SAM D/R/L/C Serial USART (SERCOM USART) Driver
10 Dec 2016
Legacy Collaterals
AN_42125 - AT03265: SAM D10/D11/D20/D21/R/L/C EEPROM Emulator (EEPROM) Service
10 Dec 2016
Legacy Collaterals
AN_42121 - AT03262: SAM D/R/L/C System Pin Multiplexer (SYSTEM PINMUX) Driver
10 Dec 2016
Legacy Collaterals
AN_42126 - AT03266: SAM D/R/L/C RTC Calendar (RTC CAL) Driver
10 Dec 2016
Legacy Collaterals
AN_42123 - AT03263: SAM D/R/L/C Timer Counter (TC) Driver
10 Dec 2016
Legacy Collaterals
AN_42122 - AT03261: SAM D/R/L/C System Interrupt (SYSTEM INTERRUPT) Driver
10 Dec 2016
Legacy Collaterals
AN_42124 - AT03264: SAM D/R/L/C Watchdog (WDT) Driver
10 Dec 2016
Legacy Collaterals
AN_42114 - AT03247: SAM D/R/L/C Non-Volatile Memory (NVM) Driver
10 Dec 2016
Legacy Collaterals
AN_42107 - AT03229: SAM D/R/L/C Peripheral Access Controller (PAC) Driver
10 Dec 2016
Legacy Collaterals
AN_42116 - AT03254: SAM D/R/L/C I2C Slave Mode (SERCOM I2C) Driver
10 Dec 2016
Legacy Collaterals
AN_42106 - AT03242: SAM D20/D21/D10/D11/DA1/L/C Analog Comparator (AC) Driver
10 Dec 2016
Legacy Collaterals
AN_42112 - AT03246: SAM D/R/L/C External Interrupt (EXTINT) Driver
10 Dec 2016
Legacy Collaterals
AN_42108 - AT03245: SAM D/R/L/C Event System (EVENTS) Driver
10 Dec 2016
Legacy Collaterals
AN_42117 - AT03250: SAM D/R/L/C I2C Master Mode (SERCOM I2C) Driver
10 Dec 2016
Legacy Collaterals
AN_42111 - AT03249: SAM D/R/L/C RTC Count (RTC COUNT) Driver
10 Dec 2016
Legacy Collaterals
AN_42113 - AT03248: SAM D/R/L/C Port (PORT) Driver
10 Dec 2016
Legacy Collaterals
AN_42282 - AT07336: Common Non-Volatile Memory (NVM) Driver
10 Dec 2016
Legacy Collaterals
AN_42341 - AT09336: USB Device Interface (UDI) for Human Interface Device Mouse (HID Mouse)
10 Dec 2016
Legacy Collaterals
AN_42342 - AT09337: USB Host Interface (UHI) for Human Interface Device Mouse (HID Mouse)
10 Dec 2016
Legacy Collaterals
AN_42340 - AT09335: USB Device Interface (UDI) for Human Interface Device Keyboard (HID Keyboard)
10 Dec 2016
Legacy Collaterals
AN_42343 - AT09338: USB Device Interface (UDI) for Mass Storage Class (MSC)
10 Dec 2016
Legacy Collaterals
AN_42344 - AT09339: USB Host Interface (UHI) for Mass Storage Class (MSC)
10 Dec 2016
Legacy Collaterals
AN_42345 - AT09340: USB Device Interface (UDI) for Vendor Class Device
10 Dec 2016
Legacy Collaterals
AN_42346 - AT09341: USB Host Interface (UHI) for Vendor Class Device
10 Dec 2016
Legacy Collaterals
AN_42728 - AT15004:Using SAM-BA for Linux on SAM Devices
10 Dec 2016
Legacy Collaterals
AN_42337 - AT09332: USB Device Interface (UDI) for Communication Class Device (CDC)
10 Dec 2016
Legacy Collaterals
AN_42339 - AT09334: USB Device Interface (UDI) for Human Interface Device Generic (HID Generic)
10 Dec 2016
Legacy Collaterals
AN_42338 - AT09333: USB Host Interface (UHI) for Communication Class Device (CDC)
10 Dec 2016
Legacy Collaterals
AN_42319 - AT06861: SAM Supply Controller (SUPC)
10 Dec 2016
Legacy Collaterals
AN_42235 - AT06857: Developing Extension Boards for the Xplained Pro Evaluation Kits
10 Dec 2016
Brochures
32-bit MCU Brochure
28 Feb 2023
Brochures
32-bit Microcontroller Collateral and Solutions Reference Guide
23 Jun 2023
Tech Brief
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them
28 Oct 2020
Tech Brief
How to Setup MPLAB Harmony v3 Software Development Framework
06 Jan 2023
Tech Brief
ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC
19 Dec 2024
Tech Brief
Creating a 'Hello World' Application on Arm Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC)
30 Nov 2023
Tech Brief
Clock System Configuration and Usage on SAM E5x (Cortex M4) Devices
01 Feb 2024
Data Sheets
SAM D10 Datasheet
10 Dec 2016
Data Sheets
SAM D11 Datasheet
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Application Notes
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Nov 2017
Document Category
Title
Date
Legacy Collaterals
16 Jun 2017
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Legacy Collaterals
10 Dec 2016
Document Category
Title
Date
Brochures
28 Feb 2023
Document Category
Title
Date
Brochures
23 Jun 2023
Document Category
Title
Date
Tech Brief
28 Oct 2020
Document Category
Title
Date
Tech Brief
06 Jan 2023
Document Category
Title
Date
Tech Brief
19 Dec 2024
Document Category
Title
Date
Tech Brief
30 Nov 2023
Document Category
Title
Date
Tech Brief
01 Feb 2024
Document Category
Title
Date
Data Sheets
10 Dec 2016
Document Category
Title
Date
Data Sheets
10 Dec 2016
Title
AN_42508 - AT10764: Software Library for AES-128 Encryption and Decryption Download
AN_42473 - AT11480: Analog Comparator Application Examples Download
AN_8486 - AVR4950: ASF - USB Host Stack Download
AN_42249 - AT07347: Executing Code from RAM Download
AN_42724 - AT17284: Proximetry Cloud Based Smart Plug User Guide Download
AN_42631 - AT11628: SAM D21 SERCOM I2C Configuration Download
AN_42386 - AT10828: DALI Slave Stack for SAM D20/D21 Download
AN_42255 - AT07451: SAM D21/DA1 Inter-IC Sound Controller (I2S) Driver Download
AN_42366 - AT07175: SAM-BA Bootloader for SAM D21 Download
AN_42261 - AT06475: SAM D21 USB Download
AN_42254 - AT06466: Getting started with SAM D21 Download
AN_42258 - AT07627: ASF Manual (SAM D21) Download
AN_42138 - AT03664: Getting Started with FreeRTOS on SAM D20/D21/R21/L21/L22 Download
AN_42189 - AT04389: Connecting SAMD20E to the AT86RF233 Transceiver Download
AN_42149 - AT03789: SAM D10/D11/D20/D21/DA1/R Brown Out Detector (BOD) Driver Download
AN_42119 - AT03259: SAM D/R System Clock Management (SYSTEM CLOCK) Driver Download
AN_42120 - AT03260: SAM D/R System (SYSTEM) Driver Download
AN_42109 - AT03243: SAM D/R Analog to Digital Converter (ADC) Driver Download
AN_32219 - AT04470: Differences between SAM D21 Variants A, B, and L Download
AN_42115 - AT03255: SAM D/R/L/C Serial Peripheral Interface (SERCOM SPI) Driver Download
AN_42110 - AT03244: SAM D20/D21/D10/D11/DA1/C21 Digital-to-Analog Driver (DAC) Download
SAM-BA Monitor for ROMless Cortex M Devices - SAM-BA® Monitor for ROMless Cortex Devices Application Note Download
AN2465 - SAM D21 SERCOM SPI Configuration Download
AN_42256 - AT07058: SAM D10/D11/D21/DA1/R/L/C Timer Counter for Control Applications (TCC) Driver Download
AN_42257 - AT07683: SAM D09/D10/D11/D21/DA1/R/L/C Direct Memory Access Controller (DMAC) Driver Download
AN_42118 - AT03256: SAM D/R/L/C Serial USART (SERCOM USART) Driver Download
AN_42125 - AT03265: SAM D10/D11/D20/D21/R/L/C EEPROM Emulator (EEPROM) Service Download
AN_42121 - AT03262: SAM D/R/L/C System Pin Multiplexer (SYSTEM PINMUX) Driver Download
AN_42126 - AT03266: SAM D/R/L/C RTC Calendar (RTC CAL) Driver Download
AN_42123 - AT03263: SAM D/R/L/C Timer Counter (TC) Driver Download
AN_42122 - AT03261: SAM D/R/L/C System Interrupt (SYSTEM INTERRUPT) Driver Download
AN_42124 - AT03264: SAM D/R/L/C Watchdog (WDT) Driver Download
AN_42114 - AT03247: SAM D/R/L/C Non-Volatile Memory (NVM) Driver Download
AN_42107 - AT03229: SAM D/R/L/C Peripheral Access Controller (PAC) Driver Download
AN_42116 - AT03254: SAM D/R/L/C I2C Slave Mode (SERCOM I2C) Driver Download
AN_42106 - AT03242: SAM D20/D21/D10/D11/DA1/L/C Analog Comparator (AC) Driver Download
AN_42112 - AT03246: SAM D/R/L/C External Interrupt (EXTINT) Driver Download
AN_42108 - AT03245: SAM D/R/L/C Event System (EVENTS) Driver Download
AN_42117 - AT03250: SAM D/R/L/C I2C Master Mode (SERCOM I2C) Driver Download
AN_42111 - AT03249: SAM D/R/L/C RTC Count (RTC COUNT) Driver Download
AN_42113 - AT03248: SAM D/R/L/C Port (PORT) Driver Download
AN_42282 - AT07336: Common Non-Volatile Memory (NVM) Driver Download
AN_42341 - AT09336: USB Device Interface (UDI) for Human Interface Device Mouse (HID Mouse) Download
AN_42342 - AT09337: USB Host Interface (UHI) for Human Interface Device Mouse (HID Mouse) Download
AN_42340 - AT09335: USB Device Interface (UDI) for Human Interface Device Keyboard (HID Keyboard) Download
AN_42343 - AT09338: USB Device Interface (UDI) for Mass Storage Class (MSC) Download
AN_42344 - AT09339: USB Host Interface (UHI) for Mass Storage Class (MSC) Download
AN_42345 - AT09340: USB Device Interface (UDI) for Vendor Class Device Download
AN_42346 - AT09341: USB Host Interface (UHI) for Vendor Class Device Download
AN_42728 - AT15004:Using SAM-BA for Linux on SAM Devices Download
AN_42337 - AT09332: USB Device Interface (UDI) for Communication Class Device (CDC) Download
AN_42339 - AT09334: USB Device Interface (UDI) for Human Interface Device Generic (HID Generic) Download
AN_42338 - AT09333: USB Host Interface (UHI) for Communication Class Device (CDC) Download
AN_42319 - AT06861: SAM Supply Controller (SUPC) Download
AN_42235 - AT06857: Developing Extension Boards for the Xplained Pro Evaluation Kits Download
AT03974: Read While Write EEPROM Download
AT11491: Peripheral Power Consumption in Standby Mode for SAM D Devices Download
AT09381: SAM D - Debugging Watchdog Timer Reset Download
AT07216: SAM G55 Schematic Checklist Download
Production Programming of Microchip AVR and SAM Microcontrollers Download
Using Atmel-ICE for AVR Programming In Mass Production Download
AT09331: ASF USB Stack Manual Download
AN_42382 - AT04056: Getting Started with FreeRTOS on SAM Flash MCUs Download
EMI, EMC, EFT, and ESD Circuit Design Consideration for 32-bit Microcontrollers Application Note Download
SAM D21 Curiosity Nano: MPLAB Harmony v3 PLIBs Setup and Evaluation Download
AN3342 - SleepWalking with Event System Using the SAM E54 AN Download
MPLAB Harmony v3 Project Migration Download
AN_42458 - AT11493: Waveform Generator and WAV Audio Player using DAC Download
AN_42371 - AT07685: CPU Usage Demonstration using DMAC Application Download
AN_42454 - AT12031: Advanced Features of SAM D21 Timer/Counter for Control Application (TCC) Download
AN_42447 - AT10931: SAM Read While Write EEPROM (RWW EEPROM) Emulator Service Download
AN_42370 - AT08569: Optimizing ASF Code Size to Minimize Flash and RAM Usage Download
AN_42438 - AT09423: SAM-BA Overview and Customization Process Download
Title
32-bit MCU Brochure Download
32-bit Microcontroller Collateral and Solutions Reference Guide Download
Title
SAM D10 Datasheet Download
SAM D11 Datasheet Download
SAM D21/DA1 Family Data Sheet Download
SAM D5x/E5x Family Data Sheet Download
SAM D20 Family Data sheet Download
Title
SAM D5x/E5x Family Silicon Errata and Data Sheet Clarification Download
SAM D09 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D10 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D11 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D20 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D21/DA1 Family Silicon Errata and Data Sheet Clarification Download
Title
Basic 32-Bit MCU Design and Troubleshooting Checklist Download
Title
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them Download
How to Setup MPLAB Harmony v3 Software Development Framework Download
ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC Download
Creating a 'Hello World' Application on Arm Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC) Download
Clock System Configuration and Usage on SAM E5x (Cortex M4) Devices Download
Title
PIC18F to PIC24F Migration and Performance Enhancement Guide Download

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders

SAM D Videos Playlist

With Flash memory options up to 256 KB and SRAM up to 32 KB, the SAM D2x series features Arm® Cortex®-M0+-based microcontrollers (MCUs) optimized for low-power and cost-sensitive applications. They support various peripherals including ADCs, DACs and communication interfaces like UART, SPI and I2C. Notably, the SAM D2x family is pin compatible with other SAM D series MCUs, allowing for easy design upgrades and flexibility without the need for significant changes to existing PCB layouts.