We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

SAM Microcontrollers Based on Arm® Cortex®-M Cores


Create differentiated designs with our broad portfolio of SAM device families that are powered by Arm® Cortex® CPUs. These devices provide a unique combination of performance, power efficiency and design flexibility to meet the specific requirements of your project. SAM device families offer a variety of advanced peripherals that make them an excellent option for developing all kinds of 32-bit embedded applications. These peripherals include the enhanced Peripheral Touch Controller (PTC), low-power sleepwalking peripherals, the efficient Event System and a rich set of high-performance analog features.

Click on the SAM family names in our interactive diagram below to learn more and discover the right device for your next project.

List of Other Compatible Family Devices


Certain parts are compatible with selected SAM family products and are available as PIC32C devices, which are powered by Arm® Cortex® CPUs.

Compatible With SAM C Family PIC32CM MC Family
  • Available in smaller packages and pin counts
PIC32CM JH Family
  • Extended memory options of up to 512 KB of Flash and 64 KB of RAM
Compatible With SAM D5x/E5x Family PIC32CX SG Family
  • Mid-performance, 120 MHz MCUs that combine connectivity, performance and industry-leading integrated security options
  • Pin- and feature-compatible with SAM D5x/E5x devices, but offer enhanced security capabilities
Compatible With SAM L Family PIC32CM Lx Family
  • Memory configurations of up to 512 KB Flash and 64 KB RAM

Development Tools


MPLAB® Development Ecosystem and Software Tools

The MPLAB development ecosystem is a single tool chain supporting all PIC® and SAM  microcontrollers.

MPLAB® X Integrated Development Environment

MPLAB® X Integrated Development Environment

A single Integrated Development Environment (IDE) supporting all PIC and SAM MCUs

MPLAB® Harmony

MPLAB® Harmony

A fully integrated embedded software development framework for our 32-bit MCUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product.

MPLAB® XC Compiler

MPLAB® XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

Hardware Tools


We offer a large selection of development boards and evaluation kits that will help accelerate your prototyping and speed your time to market.  

Need Support Migrating from 8- or 16-bit MCUs?


If you need more memory and performance for your current design, you can easily migrate to 32-bit MCUs from our 8- or 16-bit MCUs while still staying within the same MPLAB development ecosystem. We have developed the following resources to help simplify the  migration process for you:

32-bit SAM Microcontrollers


Documentation


Data Sheets


Title
SAM C20/C21 Family Data Sheet Download

Errata


Title
SAM C20/C21 Family Silicon Errata and Data Sheet Clarification Download

Data Sheets


Title
SAM D21/DA1 Family Data Sheet Download
SAM D5x/E5x Family Data Sheet Download
SAM D20 Family Data sheet Download
SAM D10 Datasheet Download
SAM D11 Datasheet Download

Errata


Title
SAM D09 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D10 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D11 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D20 Series Family Silicon Errata and Data Sheet Clarifications Download
SAM D5x/E5x Family Silicon Errata and Data Sheet Clarification Download
SAM D21/DA1 Family Silicon Errata and Data Sheet Clarification Download

Data Sheets


Title
SAM E70/S70/V70/V71 Family Data Sheet Download
SAM D5x/E5x Family Data Sheet Download

Errata


Title
SAM E70/S70/V70/V71 Family Silicon Errata and Data Sheet Clarification Download
SAM D5x/E5x Family Silicon Errata and Data Sheet Clarification Download

Data Sheets


Title
SAM G51 Series Datasheet Download
SAM G53 Series Datasheet Download
SAM G51 Series Datasheet Download
SAM G54 Series Datasheet Download
SAM G54 Series Datasheet Download
SAM G55 Series Data Sheet Download

Errata


Title
SAM G55 Series Family Silicon Errata and Data Sheet Clarifications Download

Data Sheets


Title
SAM L22 Family Data Sheet Download
SAM L21 Family Data Sheet Download

Errata


Title
SAM L10/L11 Family Silicon Errata and Data Sheet Clarification Download
SAM L21 Family Silicon Errata and Data Sheet Clarification Download
SAM L22 Family Silicon Errata and Data Sheet Clarification Download

Data Sheets


Title
SAM E70/S70/V70/V71 Family Data Sheet Download

Errata


Title
SAM E70/S70/V70/V71 Family Silicon Errata and Data Sheet Clarification Download

Data Sheets


Title
SAM E70/S70/V70/V71 Family Data Sheet Download

Errata


Title
SAM E70/S70/V70/V71 Family Silicon Errata and Data Sheet Clarification Download

Data Sheets


Title
SAM4N Series Datasheet Download
SAM4E Series Datasheet Download
SAM4L Series Datasheet Download
SAM4S Series Datasheet Download

Errata


Title
SAM 4E Series Family Silicon Errata and Data Sheet Clarification Download
SAM 4S Series Family Silicon Errata and Data Sheet Clarification Download

Brochures


Title
32-bit MCU Brochure Download
MPLAB Harmony Brochure Download
32-bit Quick Reference Guide Download
32-bit Microcontroller Collateral and Solutions Reference Guide Download