Start Your New Design With Improved, Enhanced and Lower-Cost PIC32C Arm® Cortex®-Based MCUs


Our PIC32C Arm Cortex-based microcontrollers (MCUs) are compatible with the SAM series of MCUs and offer enhanced features and benefits that include:

  • Advanced analog peripherals like Analog-to-Digital Converters (ADCs) and a Peripheral Touch Controller (PTC) for superior touch functionality
  • Improved memory system that provides more Flash and RAM memory with Error Correction Code (ECC)
  • Enhanced security with a Hardware Security Module (HSM) and immutable boot and key storage
  • Dual USB, Gigabit Ethernet and other communication peripherals
  • Supported by MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony software development framework
  • Supported by third-party tools from IAR Systems AB, Keil and other partners

As post-pandemic market dynamics are driving a focus on creating newer cost-optimized designs, these PIC32C Arm Cortex-based devices deliver the features and performance to meet your requirements. Our strategies to help you migrate to these MCUs include:

  • Reduced prices for PIC32C devices by an average of 35%, which translates into savings of up to 60% off the price of comparable SAM families of MCUs
  • Sampling of new PIC32C devices that are scheduled for production soon
  • Focusing on the long-term introduction of Innovative, low-price devices with reduced pin counts, enhanced features and flexible peripherals
  • Offering development tools at lower prices

Find a PIC32C MCU for Your Design


If you are familiar with or using an MCU from one of our SAM families, here are some feature comparisons to help you choose a PIC32C MCU as an alternative for your design.

PIC32CM JH Family

Compared to SAM C21 Family

  • 60% lower price than comparable SAM C21 MCUs
  • Pin-compatible upgrade to SAMC21 E/G/J MCUs
  • Adds secure boot, twice the memory and enhanced peripherals

Key features include:

  • Arm Cortex M0+ core
  • 512 KB Flash, 64 KB RAM
  • ECC on memories
  • 5V operation
  • Two CAN FD interfaces

PIC32CZ Family

Compared to SAM E7x/V7x Family

  • 50% lower price than comparable SAM E70 MCUs
  • 208-pin device is next-generation upgrade for SAM E7x/S7x/V7x MCUs
  • Offers four times the memory, expanded package options, dual USB, Gigabit Ethernet and enhanced security (HSM)

Key features include:

  • Arm Cortex-M7 core
  • 8 MB Flash, 1 MB RAM
  • Advanced connectivity options

PIC32CM Lx Family

Compared to SAM L1x/L2x Family

  • 35% lower price than comparable SAM L2x MCUs
  • Provides enhanced peripherals including PTC and Digital-to-Analog Controller (DAC)

Key features include:

  • Arm Cortex-M23 core
  • 512 KB Flash, 64 KB RAM
  • USB
  • 12-bit ADC
  • Crypto support
  • Low-power operation

PIC32CK Family 

Compared to SAM E5x Family

  • 35% lower price than comparable SAM D5x/E5x MCUs
  • Offers enhanced HSM, Hi-Speed USB and advanced analog peripherals

Key features include:

  • Arm Cortex-M33 core
  • 2 MB Flash, 512 KB RAM
  • CAN FD and Ethernet
  • Optional HSM and Arm TrustZone® technology

Parametric Chart