We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Industry-Leading, Low-Power Wi-Fi® MCUs With Advanced Security

Designed to thrive in extreme environments, this MCU family provides industrial-level features, robust Wi-Fi connectivity and advanced security. It features a high-performance microcontroller (MCU) with:

  • Industry-leading, low-power Wi-Fi connectivity
  • A rich set of peripherals to add features to your application 

We make it easy to get started by providing fully certified modules, a simple development environment and turnkey software examples featuring AWS and Azure cloud connectivity.

Key Features


PIC32MZ W1 Family of Microcontrollers

  • High-performance, MIPS32® M-Class MCU with a highly integrated single-band 2.4 GHz IEEE® 802.11 b/g/n wireless radio
  • Up to 2 MB flash and 640 KB RAM
  • Up to 60 GPIOs supporting advanced analog peripherals such as touch inputs, CAN and Ethernet
  • Support for WPA/WPA2/WPA3 Personal, TLS and SSL security protocols
  • Trust&GO advanced security that is pre-provisioned for AWS and Azure cloud environments
  • Class B Safety Library to streamline the functional safety certification process
  • Globally pre-certified modules that shorten time to market by eliminating RF design and reducing regulatory requirements
  • Application examples and turnkey software solutions including Ethernet bridging, AWS Free RTOS and secure cloud connections
PIC32CX-BZ SoC Block Diagram

Why Design With the PIC32MZ-W1 and WFI32 Family?


PIC32MZ-W1 and WFI32 Family Products


Click or tap on any colored box to see more information about that product.

Wi-Fi MCU Product Portfolio Interactive Element

Easily Implement Secure Authentication


Our Trust&GO Wi-Fi MCU modules include a built-in hardware security element that streamlines the process of creating secure network connections and requires no additional hardware. These modules come with pre-configured and pre-provisioned elements that enable secure authentication in four easy steps.

Getting Started


We Have All the Tools Needed to Jumpstart Your Project

Our comprehensive selection of tools and accessible support makes Wi-Fi product development easy. Our resources include:

  • Modules, SoCs and other devices
  • Development boards 
  • Detailed documentation 
  • Demo applications 
  • Design check service 
  • Technical support

Development Tools


Development Environments


MPLAB® X Integrated Development Environment (IDE)

MPLAB X IDE provides a host of features to help you quickly debug your projects and minimize your development time while workng seamlessly with the other tools in the MPLAB ecosystem.

MPLAB® Harmony v3

This integrated software development framework for our SAM and PIC32 MCUs provides flexible and interoperable modules that simplify product development and reduce time to market.

MPLAB® Code Configurator (MCC)

MCC is a free graphical programming environment that generates seamless, easy-to-understand C code to insert into your project. It is available in the downloadable MPLAB X IDE and the cloud-based MPLAB Harmony v3.

Demos and Code Examples


IoT Cloud Connectivity Icon

Easy IoT Cloud Connectivity

Connect to any cloud— Azure, AWS or MQTT cloud—with ease using our PIC32MZ-W1 Curiosity or WFI32-IoT Boards.

Functional Safety Certification Icon

Class B Safety Library

This robust family now includes a Class B Safety Library to streamline the functional safety certification process.

Wi-Fi Icon

Industrial Bridging Solutions

Reliable performance and multiple communication protocols make the WFI32 modules excellent options for use Wi-Fi bridging applications.

Code Examples Icon

And Many More

Explore our growing library of application examples, documentation and videos available through MPLAB® Discover.

Development Resources


MCHPRT3 Radio Test Tool

Use this Windows®-based software to test your RF configuration during development, certification and production.

Design Check Service

Our online design review is available at no charge to customers who have selected our wireless devices for their applications.

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders