We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Highest-Performance PIC32 Microcontrollers 


The PIC32MZ EF series of high-performance microcontrollers (MCUs) with industry-leading connectivity and peripheral options has been created to empower you to build complex applications quickly. These devices are fully supported by the MPLAB® Harmony integrated software framework, which features software solutions to accelerate the development of graphics and connectivity applications. 

Key Features


  • 252 MHz/415 DMIPS performance
  • Up to 2 MB dual-panel live update Flash and 512 KB RAM
  • Excellent  connectivity options (Hi-Speed USB, CAN, and 10/100 Ethernet)
  • Integrated double-precision FPU accelerating performance in process-intensive applications
  • Optional full-featured hardware crypto accelerator
  • Rich peripheral set
  • Extended temperature and AECQ-100 Grade 1 qualification

PIC32MZ EF Family Products


Tools and Software


Product Description

Curiosity PIC32MZ EF 2.0 Development Board

Part Number: DM320209

Curiosity PIC32MZ EF 2.0 Development Board

The Curiosity PIC32MZ EF 2.0 Development Board provides you with the freedom to develop a variety of applications, including Bluetooth® audio, CAN, graphics/user interfaces, Internet of Things (IoT), robotics and proof-of-concept designs. It includes an integrated programmer and debugger and requires no additional hardware to get started. 

PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto)

Part Number: DM320007-C

PIC32MZ EF Starter Kit with Crypto

The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter Kit for crypto development provides a low-cost method for the development and testing of USB and Ethernet-based applications with PIC32MZ EF family devices.

 

PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit

Part Number: DM320007

PIC32MZ EF Starter Kit

The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter Kit provides a low-cost method for the development and testing of USB and Ethernet-based applications with PIC32MZ EF family devices.

PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit

Part Number: MA320018

PIC32MZ EF Audio 144-pin PIM for Bluetooth Audio Development Kit

The PIC32MZ2048EFH144 Plug-in Module (PIM) is designed to demonstrate the audio capabilities of the PIC32MZ EF family of devices using the PIC32 Bluetooth Audio Development Kit. A 200 MHz PIC32MZ2048EFH144 MCU with 2 MB Flash, 512 KB RAM, FPU, 48-channel ADC, Hi-Speed USB, CAN 2.0B and 10/100 Ethernet is installed on the PIM.

PIC32MZ EF PIM

Part Number: MA320019

PIC32MZ EF PIM

The PIC32MZ EF PIM is designed to demonstrate the capabilities of the PIC32MZEF family of devices using the Explorer 16 Development Board. It enables USB, Ethernet and CAN development with the PIC32MZ series of MCUs. A 200 MHz PIC32MZ2048EFH100 MCU with 2 MB Flash, 512 KB RAM, FPU, 48-channel ADC, Hi-Speed USB, CAN 2.0B and 10/100 Ethernet is installed on the PIM.

PIC32MZ Starter Kit Adapter Board

Part Number: AC320006

PIC32MZ Starter Kit Adapter Board

The PIC32MZ Starter Kit Adapter Board features a 168-pin to 132-pin connector and enables the use of PIC32MZ starter kits that have a 168-pin interface with the following PIC32 hardware:

  • Multimedia Expansion Board (MEB) – Part # DM320005
  • PIC32 I/O Expansion Board – Part # DM320002
  • Low-Cost Controller-less (LCC) Graphics PICtail™ Plus Daughter Board – Part # AC164144
  • Graphics LCD Controller PICtail Plus SSD1926 Board – Part # AC164127-5
  • Graphics PICtail Plus Epson S1D13517 Board – Part # AC164127-7

High-Performance 4.3" WQVGA Display Module with maXTouch® Technology

Part Number: AC320005-4

4.3 WQVGA Display Module with maXTouch® Technology

The High-Performance 4.3" WQVGA Display Module with maXTouch Technology is designed for evaluating our graphics display solution and graphics library for 32-bit MCUs. This board is compatible with the Multimedia Expansion Board II (DM320005-2), as well as with Xplained Pro and Xplained Ultra evaluation kits. This board has a TFT 480 × 272 display with 24-bit parallel RGB interface with a maXTouch technology capacitive touch interface.

High-Performance WVGA Display Module with maXTouch® Technology

Part Number: AC320005-5

WVGA Display Module with maXTouch® Technology

The High-Performance WVGA Display Module with maXTouch Technology is designed MCUmicrocontrollers. This board is compatible with both versions of the Multimedia Expansion Board II (DM320005-2 or DM320005-5), as well as with Xplained Pro and Xplained Ultra evaluation kits. This board has a TFT 800 × 480 display with a 24-bit parallel RGB interface with a maXTouch technology capacitive touch interface.

DM320005-5 - Multimedia Expansion Board II

Part Number: DM320005-5

Multimedia Expansion Board II

The Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform that works with the PIC32MZ Starter Kit. The MEB-II kit features a 4.3” WQVGA maxTouch technology display daughter board. The kit also has an on-board 24-bit stereo audio codec, VGA camera, 802.11 b/g wireless module, Bluetooth HCI transceiver, temperature sensor, microSD slot and analog accelerometer.

MPLAB® X Integrated Development Environment (IDE)


MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers and digital signal controllers. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free.

MPLAB® Harmony v3 Software Framework

MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit microcontrollers (MCUs). It enables robust framework development of interoperable RTOS-friendly libraries with quick and extensive Microchip support for third-party software integration. MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum re-use and reduces time to market.

MPLAB® Code Configurator

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

For more information visit: MPLAB Code Configurator page.

MPLAB® Xpress Cloud-based IDE

MPLAB® Xpress Cloud-Based IDE is an online development environment that contains the most popular features of our award-winning MPLAB X IDE. This simplified & distilled application is a faithful reproduction of our desktop-based program, which allows users to easily transition between the two environments.

Documentation


Search Documentation
Showing for
Document Category Title Date
Errata
PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Silicon Errata and Data Sheet Clarification
27 Nov 2023
Brochures
32-bit MCU Brochure
28 Feb 2023
Brochures
32-bit Microcontroller Collateral and Solutions Reference Guide
23 Jun 2023
Brochures
MPLAB Harmony Brochure
17 Mar 2025
Application Notes
Creating a Multi-LUN USB Mass Storage Class Device Using the MPLAB® Harmony USB Device Stack Application Note
08 Nov 2017
Legacy Collaterals
Transferring Weather Data to a Smart Device BLE Client Using a Curiosity Develop - Transferring Weather Data to a Smart Device BLE Client Using a Curiosity Development Board Application Note
10 Jan 2018
Application Notes
World's Fastest Embedded Interleaved 12-bit ADC Using PIC32MZ and PIC32MK Families
28 Aug 2018
Application Notes
EMI, EMC, EFT, and ESD Circuit Design Consideration for 32-bit Microcontrollers Application Note
28 Aug 2018
Tech Brief
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them
28 Oct 2020
Tech Brief
Creating a Hello World Application on PIC32 Microcontrollers Using MPLAB Harmony v3 and the MPLAB Code Configurator (MCC)
22 Jan 2024
Tech Brief
How to Setup MPLAB Harmony v3 Software Development Framework
06 Jan 2023
Design Checklist
Basic 32-Bit MCU Design and Troubleshooting Checklist
23 Jun 2022
Document Category
Title
Date
Errata
27 Nov 2023
Document Category
Title
Date
Brochures
28 Feb 2023
Document Category
Title
Date
Brochures
23 Jun 2023
Document Category
Title
Date
Brochures
17 Mar 2025
Document Category
Title
Date
Application Notes
08 Nov 2017
Document Category
Title
Date
Legacy Collaterals
10 Jan 2018
Document Category
Title
Date
Application Notes
28 Aug 2018
Document Category
Title
Date
Application Notes
28 Aug 2018
Document Category
Title
Date
Tech Brief
28 Oct 2020
Document Category
Title
Date
Tech Brief
22 Jan 2024
Document Category
Title
Date
Tech Brief
06 Jan 2023
Document Category
Title
Date
Design Checklist
23 Jun 2022
Title
Creating a Multi-LUN USB Mass Storage Class Device Using the MPLAB® Harmony USB Device Stack Application Note Download
Transferring Weather Data to a Smart Device BLE Client Using a Curiosity Develop - Transferring Weather Data to a Smart Device BLE Client Using a Curiosity Development Board Application Note Download
World's Fastest Embedded Interleaved 12-bit ADC Using PIC32MZ and PIC32MK Families Download
EMI, EMC, EFT, and ESD Circuit Design Consideration for 32-bit Microcontrollers Application Note Download
Live Update Application on PIC32MZ MCUs Using MPLAB Harmony v3 Download
MPLAB Harmony v3 Project Migration Download
Title
32-bit MCU Brochure Download
32-bit Microcontroller Collateral and Solutions Reference Guide Download
MPLAB Harmony Brochure Download
Graphical and Segmented Display Solutions Brochure Download
Title
PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Data Sheet Download
Title
PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Silicon Errata and Data Sheet Clarification Download
Title
Basic 32-Bit MCU Design and Troubleshooting Checklist Download
Title
The Difference Between MPLAB Harmony v3 PLIBs and Drivers, and When to Use Them Download
Creating a Hello World Application on PIC32 Microcontrollers Using MPLAB Harmony v3 and the MPLAB Code Configurator (MCC) Download
How to Setup MPLAB Harmony v3 Software Development Framework Download

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders

PIC32MZ Videos Playlist

Designed for complex applications, the PIC32MZ EF (MZEF) series offers high-performance microcontrollers (MCUs) with speeds up to 252 MHz and 415 DMIPS. Featuring up to 2 MB of dual-panel Flash memory and 512 KB of RAM, they provide excellent connectivity options such as Hi-Speed USB, CAN and 10/100 Ethernet. With an integrated double-precision FPU and an optional hardware crypto accelerator, the MZEF devices excel in process-intensive applications. Fully supported by the MPLAB® Harmony framework, these devices enable rapid development while meeting extended temperature and AECQ-100 Grade 1 qualification standards.