Arm® Cortex®-M33 Based MCUs Provide Wide Options for Connectivity and Advanced Security Hardware


Designed with a 120 MHz Arm Cortex-M33 processor, the PIC32CK GC family provides a memory capacity of up to 2 MB Flash and 512 KB SRAM. Connectivity options include 10/100 Ethernet, Hi-Speed USB, Full-Speed USB, CAN FD and configurable serial communications. Analog support includes a peripheral touch controller with 32 channels and a 12-bit ADC with a 3 Msps sampling rate.

The PIC32CK SG versions add advanced key management, fast cryptographic operations and authentication for the most demanding applications in automotive, industrial, medical and communications. The integrated Hardware Security Module (HSM) subsystem contains a dedicated CPU, memory, secure DMA controllers, cryptographic accelerators and firewalled communications with the host. This creates a strong, secure enclave for secure boot, updates and trusted applications. The addition of Arm’s TrustZone® hardware-enforced security architecture can increase secure data and program regions using the host memory and peripherals.

Packaging options include 144-lead TQFP, 100-lead TQFP and 64-lead TQFP.

Start Your New Design With Improved, Enhanced and Lower-Cost PIC32C MCUs


Did you know that PIC32C MCUs, powered by Arm Cortex cores, offer enhanced features and other benefits at up to 60% lower prices than comparable SAM MCUs? They deliver the performance and functionality to meet the requirements of a vast array of embedded designs,

Key Features


Connectivity Peripherals

Connectivity

MCU

  • 120 MHz Arm Cortex-M33 core
    • 1.54 DMIPS/MHz
    • FPU/DPU
  • 2 MB dual-panel Flash with ECC and 512 KB SRAM
  • Peripheral Touch Controller with up to 32 channels
  • 12-bit ADC with 3 Msps sampling rate

Connectivity

  • 10/100 Ethernet with IEEE® 1588
  • Up to eight SERCOM
  • Two CAN FD ports with dedicated Direct Memory Access (DMA)
  • Up to two USB 2.0 ports (one Hi-Speed and one Full-Speed)
  • Serial Quad Interface (SQI)
  • Interfaces including USART, I2C, SPI and LIN
  • I2S™ module with Time Division Multiplexing (TDM) 
Security Features

Security

Fully Isolated HSM Subsystem

  • Secure root of trust and certificate authority
  • Key management and secure key storage
  • Secure boot and secure update
  • Cryptographic acceleration for
    • RSA, DSA and ECC public key cryptography with up to 4096-bit key length
    • AES encryption that is fully compliant with NIST FIPS 197 (256-bit key length)
    • Hash/MAC with MD-5, SHA-1, SHA-256, SHA-224, SHA-384, SHA-512 and SHA3 capability

TrustZone Secure Partitioning

  • Creation of trusted execution environment
  • IP protection
  • Hardware access control to code, memory and I/O

Secure factory provisioning is available.

Functional Safety Support

Safety

Hardware Safety Features

  • ECC with fault injection on Flash
  • Global mBIST
  • Memory Protection Unit (MPU)
  • Write protection on key peripherals
  • Clock failure detection with fail-safe internal RC oscillator
  • Loopback on communications interfaces

Feature Comparison


Features PIC32CK SG PIC32CK GC
Core
  • Arm® Cortex®-M33 at 120 MHz
  • 2 MB Flash/512 KB SRAM
  • Arm Cortex-M33 at 120 MHz
  • 2 MB Flash/512 KB SRAM
Security
  • HSM with TrustZone® technology
  • Cryptographic acceleration
  • Secure boot and secure update
 
Connectivity
  • 10/100 Ethernet, CAN FD, USB (HS, FS), I2S™, EBI, SERCOM
  • 10/100 Ethernet, CAN FD, USB (HS, FS), I2S, EBI, SERCOM
Analog
  • 12-bit ADC, DAC, PTC
  • 12-bit ADC, DAC, PTC

Rich Development Ecosystem


To accelerate your design cycle, we offer a complete ecosystem of development resources that includes evaluation boards, easy-to-use software and ready-to-use application examples developed in the MPLAB® Harmony v3 embedded software framework.

PIC32CK SG Development Board

PIC32CK SG Evaluation Board

Product Number: EV33A17A

The PIC32CK SG Curiosity Ultra Development Board is the hardware platform for evaluating PIC32CK SG MCUs, which offer advanced security features with an integrated HSM and TrustZone technology. It is supported by MPLAB Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger. It provides connectors to easily add Arduino® Uno R3, MikroElektronika Click boards™ or Xplained Pro expansion boards for developing Bluetooth® audio, Internet of Things (IoT), robotics and other proof-of-concept designs.

PIC32CK GC Evaluation Board

PIC32CK GC Evaluation Board

Part Number: EV44P93A

The PIC32CK GC Curiosity Ultra Development Board is the hardware platform for evaluating PIC32CK GC01 MCUs. It is supported by MPLAB Integrated Development Environment (IDE) and MPLAB Harmony and includes an embedded programmer/debugger. It provides connectors to easily add Arduino Uno R3, MikroElektronika Click boards or Xplained Pro expansion boards for developing Bluetooth audio, IoT, robotics and other proof-of-concept designs.

PIC32CK Family of MCUs


Documentation


Search Documentation
Showing for
Document Category
Title
Date
Brochures
28 Feb 2023
Document Category
Title
Date
Brochures
02 May 2023
Document Category
Title
Date
Brochures
23 Jun 2023
Document Category
Title
Date
Tech Brief
06 Jan 2023
Document Category
Title
Date
Tech Brief
19 Dec 2024
Title
PIC32CK SG01/SG00/GC01/GC00 Family Data Sheet Download
Title
PIC32CK SG01/GC01 Curiosity Ultra User's Guide Download
PIC32CK GC-SG Curiosity Ultra Development Kit Design Files Download
QTouch Modular Library Peripheral Touch Controller User Guide Download
Creating the First Application on PIC32CK GC Microcontrollers Using MPLAB Harmony v3 with MPLAB Code Configurator (MCC) Download
Title
Basic 32-Bit MCU Design and Troubleshooting Checklist Download
Title
PIC32CK SG01/SG00/GC01/GC00 Family Silicon Errata and Data Sheet Clarifications Download
Title
32-bit MCU Brochure Download
32-bit Quick Reference Guide Download
32-bit Microcontroller Collateral and Solutions Reference Guide Download
Title
How to Setup MPLAB Harmony v3 Software Development Framework Download
ADC Sequencing Using DMA and EVENT System on PIC32C and SAM MCUs Using MPLAB Harmony v3 and MCC Download

Microchip Bootloaders


Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.

Bootloaders

Microchip University: Safety and Security


These classes cover the fundamentals of functional safety and security, including terminology, standards, requirements and tools offered by Microchip.

Microchip University Logo

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











PIC32 CK Videos Playlist

The PIC32CK GC family, powered by a 120 MHz Arm® Cortex®-M33 processor, offers up to 2 MB Flash and 512 KB SRAM, with connectivity options such as Ethernet, USB and CAN FD. Enhanced by Arm TrustZone® technology, the security-focused PIC32CK SG versions integrate a Hardware Security Module (HSM) for cryptographic tasks, secure boot and updates. Analog support includes a peripheral touch controller with 32 channels and a 12-bit ADC with a 3 Msps sampling rate. Development is streamlined with MPLAB® Harmony and MPLAB Code Configurator (MCC) and packages are available in 144-, 100-, and 64-lead TQFP.