We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

You use the Internet every day and to perform many activities through your PC, laptop, tablet, smart pad and smartphone. TCP/IP is the underlying Internet protocol that provides end-to-end data communication by specifying how data should be packetized, addressed, transmitted, routed and received.

MPLAB® Harmony v3 provides many of the TCP/IP building blocks required for developing embedded applications that need to connect network devices to a physical network port:

  • It includes modules for several commonly used application layers, including HTTP for serving web pages, SMTP for sending e-mails, SNMP for providing status and control, Telnet, TFTP, SNTP and many more
  • The stack also includes lightweight and high-performance implementations of the TCP and UDP transport layers, as well as other supporting modules such as IPv4, IPv6, ICMPv4, ICMPv6, DHCPv4, DHCPv6, ARP, NDP, IGMP and DNS
  • It also includes other important features like:
    • Encryption, TLS and DTLS support
    • Dual stack with IPv4 and/or IPv6 support
    • IPv6 certification
    • Multi-threaded safe (RTOS support)

Block Diagram


Featured Development Board


PIC32MX Ethernet Starter Kit II

The PIC32 Ethernet Starter Kit II provides the easiest and lowest-cost method to experience 10/100 Ethernet development with PIC32 microcontrollers. Combined with Microchip’s free TCP/IP software, this kit gets your project running quickly.

Required Hardware Tools