dsPIC33 Digital Signal Controllers (DSCs) for Real-Time Sensor Interfacing and Control


Our performance-rich dsPIC33 DSCs are designed for advanced sensor interfacing and control applications. These DSCs offer a high-performance Central Processing Unit (CPU) with a Digital Signal Processor (DSP) engine for deterministic and real-time response and a high level of integrated analog, safety and security features. There are many criteria you need to consider while selecting a controller. Learn how dsPIC33 DSCs can help you meet your design objectives of advanced sensor interfacing and control applications.

Sensor Interfacing Functional Safety Application


Jump-start your advanced sensor interfacing designs that target ISO 26262 automotive or IEC 61508 industrial functional safety compliance. Our sensor interfacing functional safety reference application is based on the dsPIC33 DSC and comes with an application note titled “ISO 26262 Functional Safety: Implementation of a Safety Element Out of Context.”

Sensor Interface Board

Target Applications


dsPIC33 Advanced Sensor Interfacing

Our broad portfolio of IEC 61508 functional safety ready dsPIC33 DSCs is designed for reliable operation in harsh environments. This makes developing high-performance industrial sensor interfacing applications easier for you.

Automotive dsPIC33 DSCs offer a comprehensive automotive ecosystem that includes support for AUTOSAR®, ISO 26262 functional safety, automotive security, tools and third-party partner solutions.

Tools and Demos


dsPIC33 DSCs for Sensor Interfacing Designs


Documents and Resources


Title
Implementing IIR Digital Filters Download
Achieving Higher ADC Resolution Using Oversampling Download
Getting Started with Dual Core Download
Implementing the Fast Fourier Transform (FFT) on dsPIC Digital Signal Controllers Download
Implementing Digital Lock-In Amplifiers Using the dsPIC DSC Download
Pulse Oximeter Design Using Microchip's Analog Devices and dsPIC Digital Signal Controllers (DSCs) Download
Title
dsPIC33/PIC24 FRM, Direct Memory Access Controller (DMA) - PIC24F FRM Download
dsPIC33/PIC24 FRM, Current Bias Generator (CBG) Download
dsPIC33/PIC24 FRM, Enhanced CPU Download
dsPIC33/PIC24 FRM, Single-Edge Nibble Transmission (SENT) Download
dsPIC33/PIC24 FRM, IO Ports with Edge Detect Download