The PIC24FJ GA family of microcontrollers (MCUs) enables extremely cost-effective designs for Internet of Things (IoT) sensor nodes, portable medical devices and industrial control applications. In addition to eXtreme Low Power (XLP) technology, these devices feature integrated crypto modules, segmented LCD drivers, 12-bit Analog-to Digital Converters (ADCs), cryptographic engine, dual-partition Flash panels, 10-bit Digital-to-Analog Converters (DACs) and much more.
This family comes packed with Core Independent Peripherals (CIPs), such as Configurable Logic Cell (CLC), Multi-Output Capture Compare Pulse Width Modulation (MCCP) module and Direct Memory Access (DMA), which allow you to accomplish tasks in hardware while freeing up the Central Processing Unit (CPU) to perform other tasks or go to sleep.
Do you need to conserve energy and implement a secondary power source to keep the state machine or RTCC value intact in your application? Find out how you can leverage the PIC24F family’s core-independent features to emulate VBAT functionality with minimal core intervention using a just few external components.
More information on each of the PIC24F GA product rows can be viewed by clicking the “Sub-Family” name in the table below.
Standard Key Features: UART, I2C, SPI, Timers, WDT, PWMs, IC/OC, Comparators
A single Integrated Development Environment (IDE) supporting all PIC MCUs
A free graphical programming environment that generates seamless, easy-to-understand C code
A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end
Ready-to-start development, demonstration, and testing platform for PIC24 MCUs
Cost-effective, fully integrated development platform that enables easy adoption of PIC24FJ256GA705 family of microcontrollers
This video introduces you to the common development ecosystem that enables you to use low-power PIC24F MCUs and robust dsPIC33 DSCs in a complete platform design and demonstrates easy migration across device families.
Learn how, in just a few simple steps, MPLAB® Code Configurator (MCC) enables adding a bootloader to your PIC24 MCU and dsPIC33 DSC based applications and helps reduce your design time, future proof your products and reduce your risks.
The PIC24F ‘GU/GL’ family of eXtreme Low Power (XLP) microcontrollers (MCUs) enables the development of an array of innovative applications, both with and without displays. Packed with many Core Independent Peripherals (CIPs) that can function in power-saving modes, these MCUs offer ultra-low-power operation for battery-powered and power-conscious IoT designs.
We provide an extensive product portfolio of 8-, 16- and 32-bit microcontrollers and Digital Signal Controllers to help you select the device that best suits the needs of your application.If you need to expand or even downsize your application to add, optimize or otherwise modify your design, this video discusses some key considerations when migrating between our 8- and 16-bit microcontroller and Digital Signal Controller product portfolios.
This video will demonstrate the basic setup of CAN peripherals available on PIC24 MCUs and dsPIC33 DSCs using MPLAB® Code configurator.
Links for more information: