IEC 61508 Industrial Functional Safety Solutions


The growing need for functional safety in industrial systems adds more complexity for embedded engineers. Designing safety-critical industrial applications that comply with the IEC 61508 safety standard can reduce the risk of industrial accidents. We designed our devices for reliable operation in harsh environments, making it easy to develop high-performance embedded, sensor interfacing, real-time control and automation, digital power and motor control applications targeting SIL 2 compliance. You can achieve the higher SIL 3 level through decomposition. Many new dsPIC33 DSCs are qualified as functional safety compliant, meaning they are designed by following the TÜV Rheinland-certified, IEC-61508 compliant development process.

IEC 61508 Industrial Functional Safety Solutions

IEC 61508 Functional Safety Ready dsPIC33 DSCs

Design industrial safety applications targeting IEC 61508 compliance using our broad portfolio of functional safety ready Digital Signal Controllers (DSCs).

Simplifying IEC 61508 Functional Safety Design and Certification


Our broad portfolio of IEC 61508 functional safety-ready and compliant dsPIC33 Digital Signal Controllers (DSCs) offers hardware safety features and functional safety resources to simplify designing your safety-critical industrial applications.

TUV Rheinland-Certified Diagnostic Libraries and TUV SUD-Certified XC16 Functional Safety Compiler

IEC 61508 Functional Safety Packages for dsPIC33C DSCs


Whether you are new to IEC 61508 functional safety or a seasoned expert, you can count on our proven experience and solutions to help you meet functional safety requirements while minimizing cost, risk and development time.  

Functional Safety Basic Package

IEC 61508 Functional Safety Basic Package for dsPIC33C DSCs

  • IEC 61508 FMEDA Report
  • IEC 61508 Functional Safety Manual (FSM)

 

 

Functional Safety Starter Package

IEC 61508 Functional Safety Starter Package for dsPIC33C DSCs

  • IEC 61508 FMEDA Report
  • IEC 61508 FSM
  • Functional safety reference application
  • SIL 3-compliant diagnostic libraries with source code (for essential modules*)
  • Co-operative scheduler
Functional Safety Full Package

IEC 61508 Functional Safety Advanced Package for dsPIC33C DSCs

  • IEC 61508 FMEDA Report
  • IEC 61508 Functional Safety Manual (FSM)
  • Functional safety reference application
  • TÜV Rheinland-certified diagnostic libraries with source code (starter package + additional modules*)
  • SIL 3 certificate
  • Functional safety-compliant co-operative scheduler
  • Functional safety analysis and traceability reports
  • Optional annual renewal package

*The complete list of supported modules and diagnostic functions offered within the libraries in IEC 61508 functional safety starter and advanced packages are shared under NDA. 

For more information about our functional safety packages, please contact your local Microchip Sales Office

Read Our Brochure to Learn More


Our IEC 61508 functional safety solutions brochure provides additional details about the functional safety packages, the associated safety solutions within each package and supported device families. 

Readiness Status for IEC 61508 Functional Safety-Ready dsPIC33 DSCs


Target Applications: High-performance real-time control, motor control, digital power, capacitive sensing, sensor interfacing and measurement control.

dsPIC33 DSCs for IEC 61508 Functional Safety Description IEC 61508 Functional Safety Basic Package IEC 61508 Functional Safety Starter Package IEC 61508 Functional Safety Advanced Package
dsPIC33AK128MC106 200 MHz
Up to 128 KB Flash
FPU
Grade 0 (150°C)
Planned Planned Planned
dsPIC33CK1024MP7xx 100 MHz
Up to 1024 KB Flash
(150°C)
Yes Yes Yes
dsPIC33CH512MP508 
(Dual Core)
90 + 100 MHz
Up to 512 KB Flash
(150°C)
Yes Yes Yes
dsPIC33CH128MP508
(Dual Core)
90 + 100 MHz
Up to 128 KB Flash
(150°C)
Yes Releasing Soon Releasing Soon
dsPIC33CK MPT Family (Integrated Secure Subsystem) 100 MHz
Up to 512 KB Flash
AEC Q100
Grade 1 (125°C)
Yes Yes Yes
dsPIC33CK512MP608 100 MHz
Up to 512 KB Flash
(150°C)
Yes Yes Yes
dsPIC33CK256MP508 100 MHz
Up to 256 KB Flash
(150°C)
Yes Yes Yes
dsPIC33CK256MC506 100 MHz
Up to 256 KB Flash
(150°C)
Yes Yes Yes
dsPIC33CK64MP105 100 MHz
Up to 64 KB Flash
(150°C)
Yes Yes Yes
dsPIC33CK64MC105 100 MHz
Up to 64 KB Flash
(150°C)
Yes Yes Yes

Functional Safety Ecosystem


Functional Safety Development Tools - IDE
Functional Safety Development Tools – Code Configurator
Functional Safety Development Tools - Compiler

When you are designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier for you to create compliant systems. To help you with implementing system-level functional safety in your applications, our MPLAB® XC C compilers are TÜV SÜD-certified for several functional safety standards. We also provide the complete certification packages for our MPLAB development tools ecosystem to help you qualify your projects. The tools package includes:

  • TÜV SÜD-certified MPLAB XC functional safety compiler
  • MPLAB Analysis Tool Suite
  • MPLAB X Integrated Development Environment (IDE), debuggers/programmers and the related documentation and reports

SAFERTOS® for Safety-Critical Applications               


SAFERTOS, from WITTENSTEIN high integrity systems, is an IEC 61508 pre-certified safety Real-Time Operating System (RTOS) that is compatible with our dsPIC33 DSCs.

Achieving SIL 3 Safety Level


For many functional safety applications, you can implement redundancy or a dual-channel solution to achieve a higher safety level, such as SIL 3. For example, you can use two MCUs meeting the SIL 2 requirement to achieve SIL 3 in an overall system.

SIL 3 = SIL 2 (MCU) + SIL 2 (MCU), where the combination of microcontrollers (MCUs) allows you to meet the SIL 3 safety goals.

Please contact your local Microchip sales office for additional information or our Client Success Team who can assist you with sales, product inquiries and support on new designs. 

dsPIC33 DSCs for IEC 61508 Functional Safety


Microchip University: Introduction to Functional Safety


This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.

Contact Us


We are here to support you. Contact our client success team to get assistance with the functional safety requirements of your design.











Business Service Contact Supports