We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Real-Time Performance for Motor Control, Digital Power, Advanced Sensing and Control, Touch, Security, Safety-Critical and High-Performance Embedded Applications


Our single-core dsPIC33CK Digital Signal Controllers (DSCs) accelerate Digital Signal Processor (DSP) performance for time-critical applications. This family offers fast deterministic performance to address real-world design requirements. Complementing our dual-core dsPIC33CH DSCs, the dsPIC33CK family offers a cost-effective single-core option with the same high-performance core and peripherals. 

These high-performance DSCs feature a dsPIC33 ‘C’ core with DSP engine, expanded context-selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals and faster execution to enable complex high-speed control loop implementation. The dsPIC33CK family maintains the simplicity of a microcontroller and provides a performance upgrade path for dsPIC33E and dsPIC33F DSC users. Download our Migration Guide for tips on migrating from the dsPIC33EP GS family to the dsPIC33CK family.

dsPIC33CK Family Selection Guide


Sub Family Pin Count Program Flash (KB) RAM
(KB)
Functional Safety
ISO 26262
IEC 61508
ADC DAC Comparators
and Op Amps
Motor Control
PWMs
SMPS
PWMs
CAN FD
dsPIC33CK1024MP7/40x 48–100 256–1024 128 5 × 12-bit
3.5 Msps
6 × 12-bit
dsPIC33CK512MP6/30x 48–80 256–512 64 5 × 12-bit
3.5 Msps
dsPIC33CK256MP5/20x 28–80 32–256 24 3 × 12-bit
3.5 Msps
3 × 12-bit
dsPIC33CK256MC5/10x 28–64 128–256 32 1 × 12-bit
3.5 Msps
2 × 12-bit  
dsPIC33CK64MP10x 28–48 32–64 8 3 × 12-bit
3.5 Msps
3 × 12-bit  
dsPIC33CK64MC10x 28–48 32–64 8 12-bit
3.5 Msps
12-bit    

Target Applications


The high integration of specialized peripherals makes the dsPIC33CK family of single-core Digital Signal Controllers (DSCs) excellent options for motor control, digital power conversion, advanced sensing and control, touch, security, safety-critical and high-performance embedded applications across industrial, medical, automotive and consumer markets.

Featured Development Tools


MPLAB® Development Ecosystem and Software Tools


The MPLAB® development ecosystem is a single tool chain supporting all dsPIC® Digital Signal Controllers.

MPLAB X IDE

MPLAB® X Integrated Development Environment

MPLAB Code Configurator

MPLAB® Code Configurator

MPLAB XC Compiler

MPLAB® XC Compiler

Featured Hardware Tools


dsPIC33CK Curiosity Development Board

dsPIC33CK Curiosity Development Board

dsPIC33CK LVMC Development Board

dsPIC33CK Low-Voltage Motor Control (LVMC) Development Board

dsPIC33C Digital Power Starter Kit

dsPIC33C Digital Power Starter Kit

dsPIC33CK64MC105 Curiosity Nano Evaluation Kit

dsPIC33CK Digital Signal Controllers


Design Resources


Brochures


Title
Intelligent Power Supply Design Solutions Brochure Download
ISO 26262 Functional Safety Compliant/Ready dsPIC33 DSCs Download
IEC 61508 Functional Safety Compliant/Ready dsPIC33 DSCs Download

Microchip University Courses


Designing and Implementing a CAN FD Network

This free class covers CAN FD protocol and physical layer by guiding you through a CAN FD network design and implementation based on an example application.

dsPIC33C DSC Peripheral Deep Dive

This class presents deep-dive information on the architecture, setup, demonstration and pitfalls of the most common dsPIC33C peripherals.

dsPIC33CK64MC105 Curiosity Nano Evaluation Kit Overview

The dsPIC33CK64MC105 Curiosity Nano Evaluation Kit is a cost-effective hardware platform to evaluate the dsPIC33CK family of high-performance Digital Signal Controllers (DSCs). Find out how easy it is to get started with the dsPIC33CK Curiosity Evaluation Kit and explore our dsPIC33 DSCs for your next design.