When Tiny Really Matters


Add more functionality to your design while taking up less space with these EEPROMs. These memory devices reduce the industry-standard 8-pin pinout to only four pins by eliminating all pins needed for I2C addressing and write protection. The I 2C address is preset at the factory, and block-by-block write protection is accomplished by software. All densities are available in 4-ball flip-chip wafer scale packaging, providing dimensions as small as 0.5 mm2 for when tiny really matters.

Four-Ball I2C EEPROMs

Keep your changing nonvolatile data in one of our pinhead-sized EEPROMs. Check out our 1 Kb to 64 Kb I2C lineup today.

EEPROMs (I²C) With Only Four Connections