Rapid Memory Selection and Faster Development Time


Stand-alone memory allows you to easily increase storage capacity in your embedded application, giving you greater design flexibility. However, it’s easy to feel overwhelmed with so many device options. Fortunately, the Memory Xplorer evaluation platform makes it easier to choose a device by allowing you to visually evaluate our I2C, SPI and single-wire EEPROM devices, boosting your confidence in the product you selected. Memory Xplorer provides the ability to quickly test device-specific features and evaluate variable functionality like voltage and frequency.

memory-xplorer-blk-mrt378297

Time to market is key to survival for both large and small businesses. However, development tools for memory products tend to be product specific, outdated or nonexistent, making the development process long and painful. Memory Xplorer cuts development time; device selection is accelerated with the help of a Zero Insertion Force (ZIF) socket that allows you to rapidly swap devices. The platform also works for programming and verification of data and can even be used as a simple memory programmer for sample builds, allowing you to get prototypes to customers or to other functional groups for evaluation quicker than ever before.

Graphical User Interface (GUI) and USB-Based Evaluation Kits for Quick Product Navigation


Memory Xplorer evaluation platform combines an easy-to-read, easy-to-navigate GUI with our USB-based evaluation kits. No matter which evaluation kit you purchase, the software will make memory navigation a breeze. The interface allows you to:

  • Generate, write, load HEX files or read and erase the memory
  • Test features such as write protect, software addressing, serial numbers and MAC addresses
  • Evaluate variable features like voltage range and operating frequencies
  • Supports our enhanced feature set (24CSxxx/25CSxxx series) EEPROM devices

Please note that the software only works when one of the evaluation kits is connected to your computer.

Here’s how to get started:

  1. Purchase one of the kits below. Each kit includes various memory devices that can be placed into the socket for exploration.
  2. Download the Memory Xplorer software in the software section of this page.
  3. Start evaluating your devices.

To test additional devices, order free samples from our purchasing portal. Visit the product page for each evaluation kit for a full list of supported devices. Order samples in the eight-lead SOIC package for the I2C and SPI kits and the three-lead SOT-23 package for the single-wire kit to ensure the samples fit into the evaluation kit sockets. 

Explore the Products

Serial Memory I2C Evaluation Kit

Serial Memory I2C Evaluation Kit

  • Supports our I2C (two-wire) interface protocol
  • Contains Zero Insertion Force (ZIF) socket for eight-lead, SOIC devices
  • Supports variable socket voltages from 1.7V to 5.5V
  • I2C compatible up to 1 MHz
  • Includes mikroBUS™ headers for expanded development
Serial Memory SPI Evaluation Kit

Serial Memory SPI Evaluation Kit

  • Supports our SPI interface protocol
  • Contains ZIF socket for eight-lead, SOIC devices
  • Tests SPI modes 0 and 3
  • Supports variable socket voltages from 1.8V to 5.5V
  • SPI compatible up to 8 MHz
  • Includes mikroBUS™ headers for expanded development
Serial Memory Single-Wire Evaluation Kit

Serial Memory Single-Wire Evaluation Kit

  • Supports our Single-Wire Interface (SWI) protocol
  • Requires only two pins to access the device (SI/O and GND)
  • Contains ZIF socket for three-lead, SOT-23 devices
  • Supports variable socket VPUP voltages from 1.7V to 3.6V or 2.7V to 4.5V
I2C Serial EEPROM

I2C Serial EEPROM

  • 128-bit to 2-Mbit densities
  • Single-supply operation down to 1.7V
  • 100-kHz, 400-kHz, 1-MHz and 3.4-MHz compatible
  • More than one million erase/write cycles
  • Data retention of over 200 years
SPI Serial EEPROM

SPI Serial EEPROM

  • 1-Kbit to 4-Mbit densities
  • SPI compatible with modes 0 and 3
  • Up to 20-MHz clock frequency
  • More than one million erase/write cycles
  • Data retention of over 200 years
Single-Wire Serial EEPROM

Single-Wire Serial EEPROM

  • 1-Kbit
  • Single-wire control through the combined clock/power/data (SI/O) pin
  • Only two total wires required: ground and SI/O
  • Offered in two voltage ranges: 1.7V to 3.6V or 2.7V to 4.5V

Documentation


Downloads