USB Port Controller Chip Solution


Our port power controllers integrate a single USB port power switch, capable of up to 2.5A of continuous current, as well as a USB 2.0-compliant data switch. These solutions also include up to 10 preloaded battery charger emulation profiles that are compatible with BC1.2 CDP, DCP, YD/T-1591 as well as most Apple® portable devices. When a portable device is plugged in, the controller will automatically cycle through these profiles until charging commences. These controllers also allow portable device charging when an application or host is in standby or in a sleep state. Target applications include notebook and desktop computers, tablets, monitors, docking stations, printers and AC/DC wall adapters.

USB 2.0 Port Power Controllers


Key Features

  • Port power switch with −2.9V to 5.5V source voltage range
  • Up to 2.5A current with 55 mΩ on resistance
  • Up to 10 preloaded charger emulation profiles supporting USB-IF BC1.2
  • Support for YD/T-1591 and most Apple and RIM protocols
  • Host-enabled programmability/configurability on boot up
  • Charging Active or Attach Detection open-drain output
  • Wake on Attach USB
  • UL recognized and EN/IEC 60950-1 (CB) certified

Products


Video Resources


Title

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum vehicula velit sit amet turpis rutrum vehicula. Donec eu varius velit, nec ultricies arcu. Fusce vitae pulvinar lorem. Etiam sodales et ipsum volutpat suscipit. Aliquam non mauris ut lectus volutpat feugiat id eget massa. Aliquam vel eleifend metus. Nam ultricies, risus sed tempor suscipit, dolor ligula sodales erat, et porta magna sem fermentum felis. Orci varius natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec commodo magna at scelerisque sollicitudin. Morbi elit tortor, blandit vel imperdiet in, ullamcorper eu tortor. Etiam dapibus eleifend elementum. Vestibulum finibus efficitur mauris, vitae convallis ex molestie non. Etiam luctus at mauris accumsan finibus.