Versatile, cost effective and power efficient, our portfolio of USB hub controllers leverages our innovative technology to deliver industry-leading data throughput in a variety of USB environments. Our USB 3.2 SmartHub™ ICs with support for USB Type-C® Power Delivery (PD) make it easy to add faster charging to a variety of leading-edge products. Featuring ultra-low-power consumption and a small footprint without compromising on performance, our USB 3.2 and USB 2.0 hubs are excellent port expansion solutions for mixed-speed USB applications. We also offer a Hi-Speed Inter-Chip (HSIC) based USB 2.0 hub controller and devices that support the USB-IF Battery Charging 1.2 specification for use in portable consumer electronics products such as smartphones, tablets and e-readers.
This evaluation board demonstrates a stand-alone application for the USB2422 low-power, full-featured, configurable Hi-Speed USB 2.0 compliant hub. The board includes two downstream ports with individual port power control and battery charging support on each port.
This evaluation board demonstrates a stand-alone application for the USB2514 hub with advanced power saving options and configurable port assignments. It is designed to support internal default configuration settings and an external optional I2C EEPROM for custom-configured functionality.
This evaluation board demonstrates a stand-alone application for the USB2514 hub. It is designed to robustly demonstrate the unique features of this device using a low-cost PCB implementation with individual port power control.
This evaluation board demonstrates a stand-alone application for the USB2517 hub with advanced power-saving options and configurable port assignments. It demonstrates the unique features of this device using a low-cost PCB implementation with individual port power control.
This four-layer RoHS-compliant evaluation board uses the USB2534 to provide a fully functional 4-port high-speed hub with battery charging capabilities.
This evaluation board demonstrates a stand-alone application for the USB3503 USB 2.0 HSIC high-speed hub controller. This tool also provides access to the USB3503’s HSIC upstream port, three USB 2.0 downstream ports and I2C interface.
This board can be used to test and evaluate the functionality of the USB3803 and is ideal for early system integration and software development. It provides access to the USB upstream and downstream ports, as well as the I2C communication pins.
This is a low-power, full-featured and OEM-configurable Multi-Transaction Translator (MTT) USB 2.0 hub controller evaluation board with three downstream ports optimized for portable applications.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5734 SmartHub IC on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5744 SmartHub™ IC on a four-layer RoHS-compliant Printed Circuit Board (PCB).
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5806, a 6-port SuperSpeed/High-Speed (SS/HS) USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5807, a 7-port SS/HS USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5816, a 6-Port SuperSpeed/Hi-Speed USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB5806, a 6-port SS/HS USB SmartHub IC, on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7002, which is a 4-port Hi-Speed, native USB Type-C SmartHub IC, on a four-layer RoHS-compliant PCB.
The EVB-USB7006 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7006, a 6-port SuperSpeed (SS) USB SmartHub IC on a four-layer RoHS-compliant Printed Circuit Board (PCB).
The EVB-USB7016 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7016, a 6-port SuperSpeed (SS) USB SmartHub IC on a four-layer RoHS-compliant Printed Circuit Board (PCB).
The EVB-USB7052N Evaluation Kit is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the EVB-USB7052N, which is a four-port High-Speed (HS) USB smart hub on a four-layer RoHS-compliant Printed Circuit Board (PCB).
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7206, a 6-port SuperSpeed+ (SS+) USB SmartHub IC on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7216, a 6-port SS+ USB SmartHub IC on a four-layer RoHS-compliant PCB.
This demonstration and evaluation platform provides the necessary requirements and interface options for evaluating the USB7252, a 4-port SuperSpeed+ (SS+) SmartHub IC, on a four-layer RoHS-compliant Printed Circuit Board (PCB).
The need for native technology that enables switching between different hosts has led to a unique design called FlexConnect. In this video, we'll discuss this exciting all-in-one solution, how it works and provide application examples.