We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Single-Chip High-Speed Graphics Controller Products


USB makes it easy to connect multiple displays to desktop and mobile PCs as well as to enable shared computing scenarios in classrooms. With its boost in data transfer speed, USB 3.0—or SuperSpeed USB—allows users to stream uncompressed high-definition content to their displays via the USB port.

Our system solution featuring ViewSpan™ technology consists of a discrete USB device controller and the accompanying software that runs on a USB host system. Offered as ViewSpan for Hi-Speed USB 2.0 applications and ViewSpan5G for SuperSpeed USB 3.0 applications, and powered by unique content-aware, bandwidth-efficient and resolution-optimized video processing algorithms, these solutions deliver smooth high-definition video, vivid static images and clear text to large consumer and commercial displays with up to 2048 × 1152 resolution.

UFX7000 USB 3.0 Graphics Controller

  • Single-chip SuperSpeed USB 3.0 graphics controller
  • Highly efficient USB graphics engine supports multiple displays on a host
  • HDMI/DVI display connectivity via integrated HDMI/DVI controller/PHY
  • VGA display connectivity via integrated video DAC
  • Support for external display interface controllers via digital RGB interface
  • Fully compliant with XDDM and WDDM display driver models

UFX6000 USB 2.0 Graphics Controller

  • Single-chip Hi-Speed USB 2.0 graphics controller
  • Highly efficient USB graphics engine supports multiple displays on a host
  • HDMI/DVI display connectivity via integrated HDMI/DVI controller/PHY
  • VGA display connectivity via integrated video DAC
  • Support for external display interface controllers via digital RGB interface
  • Fully compliant with XDDM and WDDM display driver models

Products